MMBZ27VAL-Q1

ACTIVE

Product details

Number of channels 2 Vrwm (V) 22 Bi-/uni-directional Uni-Directional Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 350 IO capacitance (typ) (pF) 60 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 11.4 Clamping voltage (V) 38 Interface type CAN, GPIO, LIN Breakdown voltage (min) (V) 25.65 IO leakage current (max) (nA) 50 Rating Automotive Operating temperature range (°C) -55 to 150
Number of channels 2 Vrwm (V) 22 Bi-/uni-directional Uni-Directional Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 350 IO capacitance (typ) (pF) 60 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 11.4 Clamping voltage (V) 38 Interface type CAN, GPIO, LIN Breakdown voltage (min) (V) 25.65 IO leakage current (max) (nA) 50 Rating Automotive Operating temperature range (°C) -55 to 150
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air-gap discharge
  • IEC 61643-321 surge protection:
    • Up to 1.7A (10/1000µs)
  • Low leakage current: 50nA (max)
  • Temperature range: –55°C to +150°C
  • Leaded packages used for automatic optical inspection (AOI)
  • AEC-Q101 qualified
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air-gap discharge
  • IEC 61643-321 surge protection:
    • Up to 1.7A (10/1000µs)
  • Low leakage current: 50nA (max)
  • Temperature range: –55°C to +150°C
  • Leaded packages used for automatic optical inspection (AOI)
  • AEC-Q101 qualified

The MMBZxxVAL-Q1 is a dual channel unidirectional or single channel bidirectional ESD in common anode configuration. The device’s relatively low capacitance and low leakage features enable use in higher speed applications.

The MMBZxxVAL-Q1 is packaged in the SOT-23, providing two channels of robust transient protection in one space-efficient form factor.

The MMBZxxVAL-Q1 is a dual channel unidirectional or single channel bidirectional ESD in common anode configuration. The device’s relatively low capacitance and low leakage features enable use in higher speed applications.

The MMBZxxVAL-Q1 is packaged in the SOT-23, providing two channels of robust transient protection in one space-efficient form factor.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet MMBZxxVAL-Q1 Dual Channel Zener Diode for Automotive Applications datasheet PDF | HTML 11 Jun 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Universal evaluation module for ESD diode packages, including 0402, 0201, and others

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos