Product details

Configuration 4:1 Number of channels 2 Power supply voltage - single (V) 12, 16, 20, 36, 44, 72, 100 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-36, +/-50 Protocols Analog Ron (typ) (Ω) 38 CON (typ) (pF) 12 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 250 Bandwidth (MHz) 380 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic, Integrated pulldown resistor on logic pin Input/output continuous current (max) (A) 0.05 Rating Automotive Drain supply voltage (max) (V) 50 Negative rail supply voltage (max) (V) -50
Configuration 4:1 Number of channels 2 Power supply voltage - single (V) 12, 16, 20, 36, 44, 72, 100 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-36, +/-50 Protocols Analog Ron (typ) (Ω) 38 CON (typ) (pF) 12 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 250 Bandwidth (MHz) 380 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic, Integrated pulldown resistor on logic pin Input/output continuous current (max) (A) 0.05 Rating Automotive Drain supply voltage (max) (V) 50 Negative rail supply voltage (max) (V) -50
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm) WQFN (RUM) 16 16 mm² (4 mm × 4 mm)
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature
  • High supply voltage capable:
    • Dual supply: ±10V to ±50V
    • Single supply: 10V to 100V
    • Asymmetric dual supply operation
  • Consistent parametrics across supply voltages

  • Latch-up immune
  • Low crosstalk: –110dB
  • Removes need for additional logic rail (VL)
  • 1.8V Logic capable
  • Fail-safe logic: up to 48V independent of supply
  • Integrated pull-down resistor on logic pins
  • Bidirectional signal path
  • Break-before-make switching
  • Wide operating temperature TA: –40°C to 125°C
  • Industry-standard TSSOP and smaller WQFN packages
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature
  • High supply voltage capable:
    • Dual supply: ±10V to ±50V
    • Single supply: 10V to 100V
    • Asymmetric dual supply operation
  • Consistent parametrics across supply voltages

  • Latch-up immune
  • Low crosstalk: –110dB
  • Removes need for additional logic rail (VL)
  • 1.8V Logic capable
  • Fail-safe logic: up to 48V independent of supply
  • Integrated pull-down resistor on logic pins
  • Bidirectional signal path
  • Break-before-make switching
  • Wide operating temperature TA: –40°C to 125°C
  • Industry-standard TSSOP and smaller WQFN packages

The MUX808-Q1 and MUX809-Q1 are modern high voltage capable analog multiplexers in 8:1 (single ended) and 4:1 (differential) configurations. The devices work well with dual supplies, a single supply, or asymmetric supplies up to a maximum supply voltage of 100V. The MUX80x-Q1 devices provide consistent analog parametric performance across the entire supply voltage range. The MUX808-Q1 and MUX809-Q1 support bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins.

All logic inputs support logic levels of 1.8V, 3.3V, 5V and can be connected as high as 48V, allowing for system flexibility with control signal voltage. Fail-safe logic circuitry allows voltages on the logic pins to be applied before the supply pin, protecting the device from potential damage.

The device family provides latch-up immunity, preventing undesirable high current events between parasitic structures within the device. A latch-up condition typically continues until the power supply rails are turned off and can lead to device failure. The latch-up immunity feature allows this family of multiplexers to be used in harsh environments.

The MUX808-Q1 and MUX809-Q1 are modern high voltage capable analog multiplexers in 8:1 (single ended) and 4:1 (differential) configurations. The devices work well with dual supplies, a single supply, or asymmetric supplies up to a maximum supply voltage of 100V. The MUX80x-Q1 devices provide consistent analog parametric performance across the entire supply voltage range. The MUX808-Q1 and MUX809-Q1 support bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins.

All logic inputs support logic levels of 1.8V, 3.3V, 5V and can be connected as high as 48V, allowing for system flexibility with control signal voltage. Fail-safe logic circuitry allows voltages on the logic pins to be applied before the supply pin, protecting the device from potential damage.

The device family provides latch-up immunity, preventing undesirable high current events between parasitic structures within the device. A latch-up condition typically continues until the power supply rails are turned off and can lead to device failure. The latch-up immunity feature allows this family of multiplexers to be used in harsh environments.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet MUX80X-Q1 100V, Flat RON , Single 8:1 and Dual 4:1 Multiplexers with Latch-Up Immunity and 1.8V Logic datasheet PDF | HTML Mar 5, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUX-24PW-EVM — TMUX generic evaluation module for 16-, 20- and 24-pin PW thin shrink small-outline packages (TSSOP)

The TMUX-24PW-EVM evaluation module allows for the quick prototyping and DC characterization of the TI line of TMUX products that use 16-, 20- or 24-pin TSSOP packages (PW) and is rated for high-voltage operation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TMUXRUM-RRPEVM — TMUX generic evaluation module for 16-pin RUM and RRP quad-flatpack no-lead (QFN) packages

The TMUXRUM-RRPEVM allows for the quick prototyping and DC characterization of  the TI line of TMUX products that use 16-pin RUM or RRP packages (QFN) and is rated for high-voltage operation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
WQFN (RUM) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos