OPA177FP

OBSOLETE

Precision Operational Amplifier | P | 8

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
OPA177FP is no longer in production
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

OPA177GS/2K5 ACTIVE Precision Operational Amplifier | D | 8 Replacement

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA177 information

Packaging information

Package | Pins PDIP (P) | 8
Package qty | Carrier 50 | TUBE

Features for the OPA177

  • Low offset voltage: 25 µV (max)
  • Low offset voltage drift: 0.3 µV/°C (max)
  • High open-loop gain: 134 dB (min)
  • Low quiescent current: 1.3 mA (typ)
  • Low input bias ±2 nA (max)
  • Wide supply voltage range: 6 V to 36 V
  • Replaces industry-standard op amps: OP-07, OP-77, OP-177, AD707, and more
  • For improved performance with ±40-V overvoltage protection, see the OPA206

Description for the OPA177

The OPA177 precision bipolar op amp feature very low offset voltage and drift. Laser-trimmed offset, drift and input bias current virtually eliminate the need for costly external trimming. High performance and low cost make these devices an excellent choice for a wide range of precision instrumentation.

The low quiescent current of the OPA177 dramatically reduces warm-up drift and errors due to thermoelectric effects in input interconnections. The OPA177 provides an effective alternative to chopper-stabilized amplifiers. The low noise of the OPA177 helps maintain maximum signal integrity.

OPA177 performance grade-outs are available. Packaging options include 8-pin plastic DIP and SO-8 surface-mount packages.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more