OPA205ADR

ACTIVE

Single, rail-to-rail bipolar precision e-trim™ op amp with low input bias current and low noise | D | 8 | -40 to 125

ACTIVE Custom reel may be available
Same as: OPA205ADR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA205ADT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the OPA205

  • e-trim™ operational amplifier performance
    • Low offset voltage: 25 µV (max), 15 µV (max, high grade)
    • Low offset voltage drift: ±0.5 µV/°C (max), ±0.2 µV/°C (max, high grade)
  • Super beta inputs
    • Input bias current: 500 pA (max)
    • Input current noise: 110 fA/√ Hz
  • Low noise
    • 0.1 to 10-Hz: 0.2 µV PP
    • Voltage noise: 7.2 nV/√ Hz
  • A OL, CMRR, and PSRR: > 126 dB (full temperature range)
  • Gain bandwidth product: 3.6 MHz
  • Low quiescent current: 240 µA (max)
  • Slew rate: 4 V/µs
  • Overload power limiter
  • Rail-to-rail output
  • EMI and RFI filtered inputs
  • Wide supply: 4.5 V to 36 V
  • Temperature range: –40°C to +125°C
  • Available in standard grade (OPAx205A) and high grade (OPA2205, preview)
  • Available with ±40-V overvoltage protection in the OPA206 and OPA2206

Description for the OPA205

The OPA205, OPA2205, and OPA4205 (OPAx205) are the next generation of the industry-standard OPAx277 family. The OPA206 and OPA2206 are related devices with the same op-amp core, but with the added feature of input overvoltage protection ±40 V above the supplies. These devices are precision, bipolar e-trim ™ op amps with super-beta inputs. TI’s proprietary trimming technology is used to achieve a typical input offset voltage of ±4 µV (±2 µV, high grade), and a typical input offset voltage drift of ±0.08 µV (±0.04 µV, high grade).

Designed on a bipolar process, the OPAx205 provide 3.6‑MHz gain bandwidth for a mere 220 µA of quiescent current. The devices also achieve a low voltage noise density of only 7.2 nV/√ Hz at 1 kHz. The super-beta inputs of the OPAx205 have a very low input bias current of 100 pA (typical) and a current noise density of 110 fA/√ Hz.

The high performance of the OPAx205 makes these devices an excellent choice for systems requiring high precision and low power consumption, such as flow and pressure transmitters, portable data acquisition (DAQ) systems, and high-density source measurement units (SMU).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA205ADT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more