OPA2137PA

ACTIVE

Dual, 36-V, 1-MHz operational amplifier | P | 8 | -40 to 85

Same as: OPA2137PA.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins PDIP (P) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the OPA2137

  • FET Input: IB = ±10pA
  • Low offset voltage: ±300mV
  • Wide supply range: ±2.25 V to ±18 V
  • Low quiescent current: 120µA/channel
  • Excellent speed/power: 1.1MHz
  • Input to positive supply
  • Single, dual, and quad

Description for the OPA2137

OPA137 series FET- input operational amplifiers are designed for low cost and miniature applications. In addition to small size (SOT-23-5 and MSOP-8 packages), amplifiers provide low input bias current (±10pA), low quiescent current (120µA/ channel), and high open-loop gain (145dB).

Either single (+4.5V to +36V) or dual (±2.25V to ±18V) supplies can be used. The input common-mode voltage range includes the positive supply an excellent choice for many single-supply applications. Single, dual, and quad versions have identical specifications for maximum design flexibility.

OPA137 op amps are easy to use and free from phase inversion and overload problems found in some FET- input amplifiers. High performance, including linearity, is maintained as the amplifiers swing to the specified limits. In addition, the combination of high slew rate (4.5V/µs) and wide bandwidth (1.1MHz) provide fast settling time verifies good dynamic response. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

The single (OPA137) packages are the tiny 5-lead SOT-23-5 surface mount, SO-8 surface mount, and 8-pin DIP. The dual (OPA2137) comes in the miniature MSOP-8 surface mount, and the SO-8 surface mount. The quad (OPA4137) packages are the SO-14 surface mount and the 14-pin DIP. All are specified from – 40°C to +85°C and operate from – 55°C to +125°C. A SPICE macro-model is available for design analysis.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more