OPA2180IDRG4

ACTIVE

0.1 uV/°C DRIFT, Low Noise, Rail-to-Rail Output, 36V Zero-Drift Op Amp | D | 8 | -40 to 125

ACTIVE Custom reel may be available
Same as: OPA2180IDRG4.A, OPA2180IDRG4.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the OPA2180

  • Low offset voltage: 75µV (maximum)
  • Zero-drift: 0.1 µV/°C
  • Low noise: 10nV/√ Hz
  • Very low 1/f noise
  • Excellent dc precision:
    • PSRR: 126dB
    • CMRR: 114dB
    • Open-loop gain (AOL): 120dB
  • Quiescent current: 525µA (maximum)
  • Wide supply range: ±2V to ±18V
  • Rail-to-rail output: input includes negative rail
  • Low bias current: 250pA (typical)
  • RFI filtered inputs
  • MicroSIZE packages

Description for the OPA2180

The single OPA180, dual OPA2180, and quad OPA4180 (OPAx180) operational amplifiers (op amps) use TI’s proprietary zero-drift techniques to simultaneously provide low offset voltage (75µV), and near zero-drift over time and temperature.These miniature, high-precision, low-quiescent-current op amps offer high input impedance and rail-to-rail output swing within 18mV of the rails. The input common-mode range includes the negative rail. These devices use single or dual supplies ranging from 4V to 36V (±2V to ±18V.

The dual-channel version is offered in VSSOP-8 packages and SOIC-8 packages. The quad-channel version is offered in SOIC-14 and TSSOP-14 packages. The single and quad package offerings (OPA180 and OPA4180) are specified from –40°C to +125°C, and the dual package (OPA2180) is specified from –40°C to +105°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more