OPA27GP

ACTIVE

Ultra-low-noise (4.5-nV/√Hz), 100-µV offset, unity gain stable precision operational amplifier | P | 8 | -40 to 85

Same as: OPA27GP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

OPA27GU/2K5 ACTIVE Ultra-low-noise (4.5-nV/√Hz), 100-µV offset, unity gain stable precision operational amplifier | D | 8 | -40 to 85 Available in SOIC package.

Same functionality with different pin-out to the compared device.

OPA210IDR ACTIVE 2.2-nV/√Hz, low-power, 36-V operational amplifier | D | 8 | -40 to 125 Available in SOIC

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA27 information

Packaging information

Package | Pins PDIP (P) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the OPA27

  • Low noise: 3nV/√Hz
  • Wide bandwidth:
    • OPA27: 8MHz, 2.3V/µs
    • OPA37: 33MHz, 10V/µs
  • High CMRR: 138dB
  • High open-loop gain: 160dB
  • Low offset voltage: 100µV maximum
  • Single, dual, and quad versions

Description for the OPA27

The OPA27 and OPA37 series operational amplifiers combine low noise and wide bandwidth with high precision to make them an excellent choice for applications requiring both ac and precision dc performance.

The OPA27 are unity-gain stable and features high slew rate (3.4V/µs) and wide bandwidth (8MHz). The OPA37 are optimized for closed-loop gains of 5 or greater, and offers higher speed with a slew rate of 11V/µs and a bandwidth of 33MHz.

The OPA27 and OPA37 series operational amplifiers are an excellent choice for professional audio equipment. In addition, low quiescent current and low cost make these op amps an excellent choice for portable applications requiring high precision.

The OPA27 and OPA37 are available in DIP-8 and SO-8 packages.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more