OPA356AIDBVT

ACTIVE

2.5V, 200MHz GBW, CMOS Single Op Amp | DBV | 5 | -40 to 125

ACTIVE Custom reel may be available
Same as: OPA356AIDBVT.B, OPA356AIDBVTG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA356AIDBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the OPA356

  • UNITY-GAIN BANDWIDTH: 450MHz
  • WIDE BANDWIDTH: 200MHz GBW
  • HIGH SLEW RATE: 360V/us
  • LOW NOISE: 5.8nV/H z
  • EXCELLENT VIDEO PERFORMANCE:
      DIFF GAIN: 0.02%, DIFF PHASE: 0.05°
      0.1dB GAIN FLATNESS: 75MHz
  • INPUT RANGE INCLUDES GROUND
  • RAIL-TO-RAIL OUTPUT (within 100mV)
  • LOW INPUT BIAS CURRENT: 3pA
  • THERMAL SHUTDOWN
  • SINGLE-SUPPLY OPERATING RANGE: 2.5V to 5.5V
  • MicroSIZE PACKAGES
  • APPLICATIONS
    • VIDEO PROCESSING
    • ULTRASOUND
    • OPTICAL NETWORKING, TUNABLE LASERS
    • PHOTODIODE TRANSIMPEDANCE AMPS
    • ACTIVE FILTERS
    • HIGH-SPEED INTEGRATORS
    • ANALOG-TO-DIGITAL (A/D)CONVERTER INPUT BUFFERS
    • DIGITAL-TO-ANALOG (D/A)CONVERTER OUTPUT AMPLIFIERS
    • BARCODE SCANNERS
    • COMMUNICATIONS

Description for the OPA356

The OPAx356 series high-speed, voltage-feedback CMOS operational amplifiers are designed for video and other applications requiring wide bandwidth. The OPAx356 is unity gain stable and can drive large output currents. Differential gain is 0.02% and differential phase is 0.05°. Quiescent current is only 8.3mA per channel.

OPAx356 is optimized for operation on single or dual supplies as low as 2.5V (±1.25V) and up to 5.5V (±2.75V). Common-mode input range for the OPAx356 extends 100mV below ground and up to 1.5V from V+. The output swing is within 100mV of the rails, supporting wide dynamic range.

The OPAx356 series is available in single (SOT23-5 and SO-8), and dual (MSOP-8 and SO-8) versions. Multichannel versions feature completely independent circuitry for lowest crosstalk and freedom from interaction. All are specified over the extended –40°C to +125°C range.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA356AIDBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more