OPA378AIDBVT

ACTIVE

Low-noise, 900-kHz, RRIO, precision operational amplifier, zero-drift series | DBV | 5 | -40 to 125

ACTIVE Custom reel may be available
Same as: OPA378AIDBVT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA378AIDBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the OPA378

  • LOW NOISE
    • 0.4µVPP, 0.1Hz to 10Hz
    • 20nV/√Hz at 1kHz
  • ZERØ-DRIFT SERIES
    • LOW OFFSET VOLTAGE: 20µV
    • LOW OFFSET DRIFT: 0.1µV/°C
  • QUIESCENT CURRENT: 125µA
  • GAIN BANDWIDTH: 900kHz
  • RAIL-TO-RAIL INPUT/OUTPUT
  • EMI FILTERING
  • SUPPLY VOLTAGE: 2.2V to 5.5V
  • microSIZE PACKAGES: SC70 and SOT23
  • APPLICATIONS
    • PORTABLE MEDICAL DEVICES
      • GLUCOSE METERS
      • OXYGEN METERING
      • HEART RATE MONITORS
    • WEIGH SCALES
    • BATTERY-POWERED INSTRUMENTS
    • THERMOPILE MODULES
    • HANDHELD TEST EQUIPMENT
    • SENSOR SIGNAL CONDITIONING

All trademarks are the property of their respective owners.

Description for the OPA378

The OPA378 and OPA2378 represent a new generation of Zerø-Drift, microPOWER operational amplifiers that use a proprietary auto-calibration technique to provide minimal input offset voltage (20µV) and offset voltage drift (0.1µV/°C). The combination of low input voltage noise, high gain bandwidth (900kHz), and low power (150µA max) enable these devices to achieve optimum performance for low-power precision applications. In addition, the excellent PSRR performance, coupled with a wide input supply range of 2.2V to 5.5V and rail-to-rail input and output, makes it an outstanding choice for single-supply applications that run directly from batteries without regulation.

The OPA378 (single version) is available in both a microSIZE SC70-5 and a SOT23-5 package. The OPA2378 (dual version) is offered in a SOT23-8 package. All versions are specified for operation from –40°C to +125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA378AIDBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more