OPA4206APWR

ACTIVE

Input-overvoltage-protected, low-power, low-noise four-channel op amp with super-beta inputs | PW | 14 | -40 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 14
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the OPA4206

  • Integrated input overvoltage protection up to ±40 V beyond supplies
  • e-trim™ operational amplifier performance
    • Low offset voltage: 25 µV (max)
    • Low offset voltage drift: ±0.5 µV/°C (max)
  • Super beta inputs
    • Input bias current: 500 pA (max)
    • Input current noise: 110 fA/√ Hz
  • Low noise
    • 0.1-Hz to 10-Hz: 0.2 µV PP
    • Voltage noise: 8 nV/√ Hz
  • A OL, CMRR, and PSRR: > 124 dB (full temperature range)
  • Gain bandwidth product: 3.6 MHz
  • Low quiescent current: 240 µA (max)
  • Slew rate: 4 V/µs
  • Overload power limiter
  • Rail-to-rail output
  • EMI and RFI filtered inputs
  • Wide supply: 4.5 V to 36 V
  • Temperature range: –40°C to +125°C

Description for the OPA4206

The OPA206, OPA2206, and OPA4206 ( OPAx206) are the next generation of the industry-standard OPAx277 family with the added feature of input overvoltage protection. These precision, bipolar, e‑trim ™ op amps with super-beta inputs use TI’s proprietary trimming technology to achieve an input offset voltage of ±4 µV (typical) and an input offset voltage drift of ±0.08 µV/°C (typical). The input overvoltage protection activates when the input signal exceeds the supply range and protects up to 40 V beyond either supply. This feature eliminates the need for external circuitry to prevent amplifier damage, thereby reducing size and costs.

The OPAx206 provide a speed-to-power ratio of 3.6 MHz for a mere 220 µA (typical). These devices also achieve a low voltage noise density of only 8 nV/√ Hz at 1 kHz. The super-beta inputs of the OPAx206 have a very low input bias current of 100 pA (typical) and a current noise density of 110 fA/√ Hz.

The high performance of the OPAx206 make these devices an excellent choice for systems requiring high precision and low power consumption, such as high-density analog input modules in programmable logic controllers, field and portable instrumentation systems, and source measurement units. The OPA205 and OPA2205 are related devices with the same op amp core without the input protection, but with improved broadband noise (7.2 nV/√ Hz).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more