OPA445BM

ACTIVE

High Voltage FET-Input Operational Amplifier | LMC | 8

Same as: OPA445BM.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

OPA454AIDDAR ACTIVE High voltage (100 V), high-current (50 mA) operational amplifiers, g=1 stable | DDA | 8 | -55 to 125 This device offers a wider supply (100-V), higher current drive (50-mA), and lower drift (1.6-µV/⁰C
OPA445AU/2K5 ACTIVE High Voltage FET-Input Operational Amplifier | D | 8 | -55 to 125 Available in SOIC package.

Pricing

Qty Price
—
—
—
+

Quality information

Rating Military
RoHS Yes
REACH Yes
Lead finish / Ball material Au
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA445 information

Packaging information

Package | Pins TO-CAN (LMC) | 8
Package qty | Carrier 20 | TUBE

Features for the OPA445

  • WIDE-POWER SUPPLY RANGE: ±10V to ±45V
  • HIGH SLEW RATE: 15V/µs
  • LOW INPUT BIAS CURRENT: 10pA
  • STANDARD-PINOUT TO-99, DIP, SO-8 PowerPAD™, AND SO-8 SURFACE-MOUNT PACKAGES
  • APPLICATIONS
    • TEST EQUIPMENT
    • HIGH-VOLTAGE REGULATORS
    • POWER AMPLIFIERS
    • DATA ACQUISITION
    • SIGNAL CONDITIONING
    • AUDIO
    • PIEZO DRIVERS

PowerPAD is a trademark of Texas Instruments, Inc. All other trademarks are the property of their respective owners.

Description for the OPA445

The OPA445 is a monolithic operational amplifier capable of operation from power supplies up to ±45V and output currents of 15mA. It is useful in a wide variety of applications requiring high output voltage or large common-mode voltage swings.

The OPA445's high slew rate provides wide powerbandwidth response, which is often required for high-voltage applications. FET input circuitry allows the use of high-impedance feedback networks, thus minimizing their output loading effects. Laser trimming of the input circuitry yields low input offset voltage and drift.

The OPA445 is available in standard pinout TO-99, DIP-8, and SO-8 surface-mount packages as well as an SO-8 PowerPAD package for reducing junction temperature. It is fully specified from -25°C to +85°C and operates from -55°C to +125°C. A SPICE macromodel is available for design analysis (from www.ti.com).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more