OPA455IDDA

ACTIVE

150-V, wide bandwidth 6.5-MHz, high-slew rate 32-V/µs unity-gain stable op amp | DDA | 8 | -40 to 85

Same as: OPA455IDDA.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA455IDDAR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HSOIC (DDA) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 75 | TUBE

Features for the OPA455

  • Wide power-supply range:
    • ±6 V to ±75 V
    • 12 V to 150 V
  • High-output load drive: IO ±45 mA
  • Current limit protection
  • Thermal protection
  • Status flag
  • Independent output disable
  • Gain bandwidth: 6.5 MHz
  • Slew rate: 32 V/µs
  • Wide temperature range: –40°C to +85°C
  • 8-pin HSOIC (SO PowerPAD™) package

Description for the OPA455

The OPA455 is a high-voltage (150-V), high current drive (45-mA), unity-gain stable operational amplifier with a gain-bandwidth product of 6.5 MHz and slew rate of 32 V/us. As a result of the amplifier wide output range, this device is an excellent choice for high-voltage piezo driving, avalance photodiode biasing, and high-voltage Howland current pump or voltage output stages.

The OPA455 is internally protected against overtemperature conditions and current overloads. The device is fully specified to perform over a wide power-supply range of ±6 V to ±75 V, or on a single supply of 12 V to 150 V. The status flag is an open-drain output that allows the device to be easily referenced to standard, low-voltage, logic circuitry. This high-voltage operational amplifier provides excellent accuracy and wide output swing, and is free from phase-inversion problems that are often found in similar amplifiers.

The output can be disabled using the enable-disable (E/D) pin. The E/D pin has a common return pin to allow for easy interface to low-voltage logic circuitry. This disable is accomplished without disturbing the input signal path, not only saving power but also protecting the load.

 

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA455IDDAR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more