POPA486DBVR

ACTIVE

Single, 48V, 5MHz, zero-drift, multiplexer-friendly CMOS precision operational amplifier | DBV | 5 | -40 to 125

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the OPA486

  • Wide operating supply range: 4.5V to 48V
  • Zero-drift precision:
    • Input offset voltage: 5µV, max
    • Input offset voltage drift: 0.025µV/°C, max
    • High PSRR: 144dB, min
    • High CMRR: 144dB, min
  • Ac performance:
    • Gain bandwidth: 5.6MHz
    • Slew rate: 15V/µs
    • Low noise: 9.2nV/√Hz
    • Near zero flicker noise: 0.3µVPP
  • Input to the negative rail, rail-to-rail output
  • Low quiescent current: 650µA, max
  • Temperature: –40°C to +125°C

Description for the OPA486

The OPA486, OPA2486, and OPA4486 (OPAx486) are a family of 48V, low noise, wide-bandwidth, low power, zero-drift operational amplifiers (op amps). The OPAx486 are a pin compatible replacement to many industry standard amplifiers that can benefit from higher operating voltage. The 48V operating voltage and the 60V absolute maximum supply voltage rating enable robust circuit designs.

These op amps feature a 5µV of input offset voltage (max) and 0.025µV/°C of input offset voltage drift (max) over a wide temperature range. The OPAx486 also provide common-mode and power supply rejection to enable high precision measurements under a variety of operating conditions.

These devices are designed for both dc and ac applications with near-zero flicker noise, very low broadband noise, wide bandwidth, and high slew. The ac performance is achieved with relatively low quiescent current of 650µA (max) to maintain system power budget limits.

The combination of ac and dc performance make the OPAx486 appropriate for a wide range of high precision end equipment like analog input modules, battery testers, precision instrumentation, and process control. This family of devices are equipped with a proprietary MUX-friendly input architecture to enhance performance in multichannel, multiplexed applications.

The OPAx486 are available in industry standard packages as well as micro-size packages to fit even the most space-constrained applications. The devices are specified for operation from –40°C to +125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more