OPA625IDBVR

ACTIVE

High Bandwidth, High Precision, Low Noise & Distortion Amplifier SAR ADC Driver with Power Scaling | DBV | 6 | -40 to 125

ACTIVE Custom reel may be available
Same as: OPA625IDBVR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA625IDBVT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the OPA625

  • High-Drive Mode:
    • GBW (G = 100): 120 MHz
    • Slew Rate: 115 V/µs
    • 16-Bit Settling at 4-V Step: 280 ns
    • Low Voltage Noise: 2.5 nV/√Hz at 10 kHz
    • Low Output Impedance: 1 Ω at 1 MHz
    • Offset Voltage: ±100 µV (max)
    • Offset Voltage Drift: ±3 µV/ºC (max)
    • LowQuiescent Current: 2 mA (typ)
  • Low-Power Mode:
    • GBW: 1 MHz
    • Low Quiescent Current: 270 µA (typ)
  • Power-Scalable Features:
    • Ultrafast Transition from Low-Power to High-Drive Mode: 170 ns
  • High AC and DC Precision:
    • Low Distortion: –122 dBc for HD2 and –140 dBc for HD3 at 100 kHz
    • Input Common-Mode Range Includes Negative Rail
    • Rail-to-Rail Output
    • Wide Temperature Range: Fully Specified from –40°C to +125°C

Description for the OPA625

The OPAx625 family of operational amplifiers are excellent 16-bit and 18-bit, SAR ADC drivers that are high precision with low THD and noise allow for a unique power-scalable solution. This family of devices is fully characterized and specified with a 16-bit settling time of 280 ns that enables a true 16-bit effective number of bits (ENOB). Along with a high dc precision of only 100 µV offset voltage, a wide gain-bandwidth product of 120 MHz, a low wideband noise of 2.5 nV/√Hz, this family is optimized for driving high-throughput, high-resolution SAR ADCs, such as the ADS88xx family of SAR ADCs.

The OPAx625 features two operating modes: high-drive and low-power. In the innovative low-power mode, the OPAx625 tracks the input signal allowing the OPAx625 to transition from low-power mode to high-drive mode at 16-bit ENOB within 170 ns.

The OPAx625 family is available in 6-pin SOT and 10-pin VSSOP packages and is specified for operation from –40°C to +125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA625IDBVT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more