OPA689MJD

NOT RECOMMENDED FOR NEW DESIGNS

Military wideband, high gain voltage limiting amplifier | JD | 8 | -55 to 125

NOT RECOMMENDED FOR NEW DESIGNS Lot and date code selection may be available
Same as: OPA689MJD.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA689MJD.A NOT RECOMMENDED FOR NEW DESIGNS Lot and date code selection may be available
Package qty | Carrier 45 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA689M information

Packaging information

Package | Pins B0QFN (JD) | 8
Operating temperature range (°C) -55 to 125
Package qty | Carrier 45 | TUBE

Features for the OPA689M

  • High Linearity Near Limiting
  • Fast Recovery From Overdrive: 2.4 ns
  • Limiting Voltage Accuracy: ±15 mV
  • -3-dB Bandwidth (G = 6): 260 MHz
  • Stable for G ≥ 4
  • Slew Rate: 1400 V/µs
  • ±5-V and 5-V Supply Operation
  • High-Gain Version of OPA688
  • APPLICATIONS
    • Transimpedance With Fast Overdrive Recovery
    • Fast Limiting ADC Input Buffers
    • Low Propagation Delay Comparator
    • Non-Linear Analog Signal Processing
    • Difference Amplifier
    • IF Limiting Amplifier
    • AM Signal Generation

Description for the OPA689M

The OPA689 is a wideband, voltage-feedback operational amplifier that offers bipolar output voltage limiting, and is stable for gains ≥4. Two buffered limiting voltages take control of the output when it attempts to drive beyond these limits. This new output limiting architecture holds the limiter offset error to ±15 mV. The operational amplifier operates linearly to within 30 mV of the limits.

The combination of narrow nonlinear range and low limiting offset allows the limiting voltages to be set within 100 mV of the desired linear output range. A fast 2.4-ns recovery from limiting ensures that overdrive signals are transparent to the signal channel. Implementing the limiting function at the output, as opposed to the input, gives the specified limiting accuracy for any gain, and allows the OPA689 to be used in all standard operational amplifier applications.

Nonlinear analog signal processing circuits benefit from the OPA689's sharp transition from linear operation to output limiting. The quick recovery time supports high-speed applications.

The OPA689M is available in an industry-standard pinout in a CDIP-8 package. For lower gain applications requiring output limiting with fast recovery, consider the OPA688M.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA689MJD.A NOT RECOMMENDED FOR NEW DESIGNS Lot and date code selection may be available
Package qty | Carrier 45 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more