OPA690ID

ACTIVE

Wideband voltage-feedback operational amplifier with disable | D | 8 | -40 to 85

Same as: OPA690ID.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

OPA817DTKR ACTIVE 800MHz, high-precision unity-gain-stable FET-input e-trim™ operational amplifier | DTK | 8 | -40 to 105 Smaller package option.

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA690IDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA690 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 75 | TUBE

Features for the OPA690

  • Unity-gain stable: 535MHz (G = 1V/V)
  • High output current: 215mA
  • High slew rate: 1900V/µs
  • Low input voltage noise: 4.6nV/√Hz
  • Low distortion (RL = 100Ω, VO = 2VPP):
    • HD2, HD3 at 5MHz: –85dBc, –75dBc
  • Output voltage swing: ±3.9V
  • Low supply current: 6.1mA
  • Low disable current: 100µA
  • Supply range: 5V to 12V

Description for the OPA690

The OPA690 device represents a major step forward in unity-gain stable, voltage-feedback op amps. A new input architecture provides slew rate and full-power bandwidth previously found only in wide-band, current-feedback op amps. A new output stage architecture delivers 215mA of current with a minimal headroom requirement. These capabilities combine to give exceptional slew rate of 1900V/µs into a 100Ω load. The ultra-fast settling time of 13ns makes the OPA690 an excellent choice for fast sampling systems such as high-speed ADC drivers, high-speed imaging systems, and current DAC transimpedance amplifier.

The low quiescent current of 6.1mA makes the OPA690 an excellent choice in portable or battery-powered application. System power can be reduced further using the optional disable control pin (DIS). Leaving DIS open, or holding DIS high, operates the OPA690 normally. If DIS is pulled low, the OPA690 supply current drops to less than 100µA while the output goes to a high-impedance state.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA690IDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more