OPA691IDBVT

ACTIVE

Wideband Current Feedback Operational Amplifier with Disable | DBV | 6 | -40 to 85

ACTIVE Custom reel may be available
Same as: OPA691IDBVT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

LMH6703MFX/NOPB ACTIVE 1.2 GHz, Low Distortion Op Amp with Shutdown | DBV | 6 | -40 to 85

Same functionality with different pin-out to the compared device.

OPA695IDBVR ACTIVE Ultra-Wideband, Current-Feedback Operational Amplifier with Disable | DBV | 6 | -40 to 85
THS3095DDAR ACTIVE Single, high-voltage low-distortion current-feedback operational amplifier with power down | DDA | 8 | -40 to 85

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA691IDBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA691 information

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the OPA691

  • FLEXIBLE SUPPLY RANGE:
        +5V to +12V Single-Supply
        ±2.5V to ±6V Dual-Supply
  • UNITY-GAIN STABLE: 280MHz (G =1)
  • HIGH OUTPUT CURRENT: 190mA
  • OUTPUT VOLTAGE SWING: ±4.0V
  • HIGH SLEW RATE: 2100V/µs
  • LOW dG/d: 0.07%/0.02°
  • LOW SUPPLY CURRENT: 5.1mA
  • LOW DISABLED CURRENT: 150µA
  • WIDEBAND +5V OPERATION: 190MHz (G = +2)
  • APPLICATIONS
    • xDSL LINE DRIVER
    • BROADBAND VIDEO BUFFERS
    • HIGH-SPEED IMAGING CHANNELS
    • PORTABLE INSTRUMENTS
    • ADC BUFFERS
    • ACTIVE FILTERS
    • WIDEBAND INVERTING SUMMING
    • HIGH SFDR IF AMPLIFIER

All trademarks are the property of their respective owners.

Description for the OPA691

The OPA691 sets a new level of performance for broadband current feedback op amps. Operating on a very low 5.1mA supply current, the OPA691 offers a slew rate and output power normally associated with a much higher supply current. A new output stage architecture delivers a high output current with minimal voltage headroom and crossover distortion. This gives exceptional single-supply operation. Using a single +5V supply, the OPA691 can deliver a 1V to 4V output swing with over 150mA drive current and 190MHz bandwidth. This combination of features makes the OPA691 an ideal RGB line driver or single-supply Analog-to-Digital Converter (ADC) input driver.

The OPA691’s low 5.1mA supply current is precisely trimmed at 25°C. This trim, along with low drift over-temperature, ensures lower maximum supply current than competing products. System power may be further reduced by using the optional disable control pin. Leaving this disable pin open, or holding it HIGH, gives normal operation. If pulled LOW, the OPA691 supply current drops to less than 150µA while the output goes into a high impedance state. This feature may be used for power savings.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA691IDBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more