OPA695IDBVT

OBSOLETE

Ultra-Wideband, Current-Feedback Operational Amplifier with Disable | DBV | 6 | -40 to 85

OBSOLETE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
OPA695IDBVT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

OPA695IDBVR ACTIVE Ultra-Wideband, Current-Feedback Operational Amplifier with Disable | DBV | 6 | -40 to 85 Replacement

Pricing

Qty Price

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA695IDBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA695 information

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the OPA695

  • Wide bandwidth:
    • 1900MHz (G = +1V/V)
    • 600MHz (G = +8V/V)
  • Large-signal bandwidth (2VPP): 540MHz
  • Output voltage swing: ±4.05V
  • Ultra-high slew rate: 5000V/µs
  • Input voltage noise: 2nV/√Hz
  • Low distortion (RL = 100Ω, VO = 2VPP):
    • HD2, HD3 at 10MHz: –65dBc, –92dBc
  • High output current: ±140mA
  • Supply range: 5V to 12V
  • Supply current: 14mA
  • Shutdown current: 160µA

Description for the OPA695

The OPA695 is a high bandwidth, current-feedback operational amplifier that combines an exceptional 5000V/µs slew rate and a low input voltage noise to deliver a precision, low-distortion, high dynamic range amplifier for use as intermediate gain stages in high-speed instrumentation systems. The OPA695 is optimized for high gain operation and is an excellent choice for interfacing current DAC output, or as gain stage in high-speed digitizers, or for delivering high output power at low distortion for cable-modem upstream line drivers.

The OPA695 features a low supply current of 14mA (at 25°C). System power can be further reduced using the optional disable control pin. Leaving this pin open, or holding this pin high, gives normal operation. If pulled low, the OPA695 supply current drops to less than 160µA. This power-saving feature, along with exceptional single 5V operation and ultra-small SOT23-6 packaging, make the OPA695 an excellent choice for portable applications.

The OPA695 is characterized for operation over the wide temperature range of –40°C to +85°C

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA695IDBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more