OPA705PA

LAST TIME BUY

Single, 12-V, 1-MHz operational amplifier | P | 8 | -40 to 85

Same as: OPA705PA.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
OPA705PA is in the process of being discontinued
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

OPA196IDR ACTIVE Single, 36-V, low power, all-purpose amplifier with mux-friendly input | D | 8 | -40 to 125 Wider bandwidth option with similar power consumption (140µA) and improved offset voltage (100µV), drift (500nV/°C), and noise (15nV/√Hz) in SOIC package
TLV9101IDBVR ACTIVE Single, 16-V, 1.1-MHz, low-power operational amplifier | DBV | 5 | -40 to 125

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA705 information

Packaging information

Package | Pins PDIP (P) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the OPA705

  • RAIL-TO-RAIL INPUT AND OUTPUT
  • WIDE SUPPLY RANGE:
    • Single Supply: 4V to 12V
    • Dual Supplies: ±2 to ±6
  • LOW QUIESCENT CURRENT: 160 µA
  • LIMITED RANGE CMRR: 96dB
  • LOW OFFSET: 0.5m V
  • HIGH SPEED: 1MHz, 0.6V/µs
  • MicroSIZE PACKAGES: SOT23-5, MSOP-8, TSSOP-14
  • LOW INPUT BIAS CURRENT: 1pA
  • APPLICATIONS
    • AUTOMOTIVE APPLICATIONS: Audio,Sensor Applications,Security Systems
    • PORTABLE EQUIPMENT
    • ACTIVE FILTERS
    • TRANSDUCER AMPLIFIER
    • TEST EQUIPMENT
    • DATA ACQUISITION

Description for the OPA705

The OPA705 series low-cost op amps are optimized for applications requiring rail-to-rail input and output swing. Single, dual, and quad versions are offered in a variety of packages. While the quiescent current is less than 200µA per amplifier, the OPA705 still offers excellent dynamic performance (1MHz GBW and 0.6V/µs SR) and unity-gain stability.

The OPA705 series is fully specified and guaranteed over the supply range of ±2V to ±6V. Input swing extends 300mV beyond the rail and the output swings to within 40mV of the rail.

The single version (OPA705) is available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount packages. The dual version (OPA2705) is available in the MSOP-8, SO-8, and DIP-8 packages. The quad OPA4705 is available in the TSSOP-14 and SO-14 packages. All are specified for operation from \x9640°C to +85°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more