OPA847ID

LAST TIME BUY

Wideband, ultra-low noise, voltage feedback operational amplifier with shutdown | D | 8 | -40 to 85

Same as: OPA847ID.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
OPA847ID is in the process of being discontinued
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

OPA892DR ACTIVE 2-GHz 10-V/V stable 0.95-nV√Hz operational amplifier with ultra-low total harmonic distortion (THD) | D | 8 | -40 to 85

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA847IDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA847 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 75 | TUBE

Features for the OPA847

  • HIGH GAIN BANDWIDTH: 3.9GHz
  • LOW INPUT VOLTAGE NOISE: 0.85nV/√Hz
  • VERY LOW DISTORTION: –105dBc (5MHz)
  • HIGH SLEW RATE: 950V/µs
  • HIGH DC ACCURACY: VIO < ±100µV
  • LOW SUPPLY CURRENT: 18.1mA
  • LOW SHUTDOWN POWER: 2mW
  • STABLE FOR GAINS 12
  • APPLICATIONS
    • HIGH DYNAMIC RANGE ADC PREAMPS
    • LOW NOISE, WIDEBAND, TRANSIMPEDANCE AMPLIFIERS
    • WIDEBAND, HIGH GAIN AMPLIFIERS
    • LOW NOISE DIFFERENTIAL RECEIVERS
    • ULTRASOUND CHANNEL AMPLIFIERS
    • IMPROVED UPGRADE FOR THE OPA687, CLC425, AND LMH6642

All trademarks are the property of their respective owners.

Description for the OPA847

The OPA847 combines very high gain bandwidth and large signal performance with an ultra-low input noise voltage (0.85nV/√Hz) while using only 18mA supply current. Where power saving is critical, the OPA847 also includes an optional power shutdown pin that, when pulled low, disables the amplifier and decreases the supply current to < 1% of the powered-up value. This optional feature may be left disconnected to ensure normal amplifier operation when no power-down is required.

The combination of very low input voltage and current noise, along with a 3.9GHz gain bandwidth product, make the OPA847 an ideal amplifier for wideband transimpedance applications. As a voltage gain stage, the OPA847 is optimized for a flat frequency response at a gain of +20V/V and is stable down to gains as low as +12V/V. New external compensation techniques allow the OPA847 to be used at any inverting gain with excellent frequency response control. Using this technique in a differential Analog-to-Digital Converter (ADC) interface application, shown below, can deliver one of the highest dynamic range interfaces available.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA847IDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more