OPA862IDR

ACTIVE

12.6V, Low-noise, single-ended-to-differential, high input impedance amplifier | D | 8 | -40 to 125

ACTIVE Custom reel may be available
Same as: OPA862IDR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA862IDT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the OPA862

  • Wide Supply Range: 3 V to 12.6 V
  • High Input Impedance: 325 MΩ
  • Voltage Noise:
    • Input-Referred (f ≥ 5 kHz): 2.3 nV/√ Hz
    • Output-Referred (f ≥ 10 kHz): 8.3 nV/√ Hz
  • Differential Output Offset: ±700 µV (Maximum)
  • Output Offset Drift: ±1.5 µV/°C (Typical)
  • A2 Bias Current Cancellation, IB: ±5 nA (Typical)
  • Gain-Bandwidth Product: 400 MHz
  • Small-Signal Bandwidth: 44 MHz (G = 2 V/V)
  • Slew Rate: 140 V/µs
  • HD2, HD3 (VOD = 10 VPP, 50 kHz): –122 dBc, –140 dBc
  • Rail-to-Rail Output:
    • High Linear Output Current: 60 mA (Typical)
  • Quiescent Current: 3.1 mA
  • Disable mode: 12-µA Quiescent Current
  • Extended Temperature Operation: –40°C to +125°C

Description for the OPA862

The OPA862 is a single-ended to differential analog-to-digital converter (ADC) driver with high input impedance for directly interfacing with sensors. The device only consumes 3.1-mA quiescent current for an output-referred noise density of 8.3 nV/√ Hz in a gain of 2-V/V configuration. A fully differential amplifier configured in a gain of 1 V/V with 1-kΩ resistors must be less than 1 nV/√ Hz to achieve the OPA862 equivalent output-referred noise density of 8.3 nV/√ Hz. The OPA862 can be configured for other gains using external resistors. The device has a large gain-bandwidth product of 400 MHz and a slew rate of 140 V/µs. This yields exceptional linearity and fast-settling, 18-bit performance over comparable single-ended-to-differential ADC drivers. The device includes a reference input pin for setting the output common-mode voltage.

The OPA862 is fully characterized to operate over a wide supply range of 3 V to 12.6 V, and features a rail-to-rail output stage. The device is fabricated using Texas Instruments’ proprietary, high-speed, silicon-germanium (SiGe) process and achieves exceptional distortion performance for 18-bit systems. The device includes a disable mode that consumes only 12-µA quiescent current in power-down state.

The OPA862 is rated to work over the extended industrial temperature range of –40°C to +125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA862IDT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more