OPA863DBVR

ACTIVE

Single-channel, low-power, 110-MHz, 12-V rail-to-rail input and output voltage-feedback amplifier | DBV | 5 | -40 to 125

ACTIVE Custom reel may be available
Same as: OPA863DBVR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the OPA863

  • Wide-bandwidth
    • Unity-gain bandwidth: 110-MHz (A V= 1 V/V)
    • Gain-bandwidth product: 50-MHz
  • Low power
    • Quiescent current: 700-µA/ch (typical)
    • Power down mode: 1.5-µA (maximum, V S= 3 V)
    • Supply voltage: 2.7-V to 12.6-V
  • Input voltage noise: 5.9-nV/√Hz
  • Slew rate: 105-V/µs
  • Rail-to-rail input and output
  • HD 2/HD 3: –129 dBc/–138 dBc at 20 kHz (2-V PP)
  • Operating temperature range: –40°C to +125°C
  • Additional features:
    • Overload power limit
    • Output short-circuit protection
  • High-precision version: OPAx863A

Description for the OPA863

The OPAx863 devices are low-power, unity-gain stable, rail-to-rail input and output, voltage-feedback operational amplifiers designed to operate over a power-supply range of 2.7 V to 12.6 V. Consuming only 700 µA per channel, the OPAx863 offers a gain-bandwidth product of 50 MHz, slew rate of 105 V/µs with a voltage noise density of 5.9 nV/√Hz.

The rail-to-rail input stage with 2.7-V supply operation is useful in portable, battery-powered applications. The rail-to-rail input stage is well-matched for gain-bandwidth product and noise across the full input common‑mode voltage range, enabling excellent performance with wide-input dynamic range. The OPAx863 feature a power-down (PD) mode with a PD quiescent current (I Q) of 1.5-µA (maximum) and a turn-on or turn-off time within 6.5-µs using a 3-V supply.

The OPAx863 includes overload power limiting to limit the increase in I Q with saturated outputs, thereby preventing excessive power dissipation in power-conscious, battery-operated systems. The output stage is short-circuit protected, making these devices conducive to ruggedized environments.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more