Product details

Rating Catalog Applications Enterprise Operating temperature range (°C) -40 to 85
Rating Catalog Applications Enterprise Operating temperature range (°C) -40 to 85
SOT-5X3 (DTS) 8 2.52 mm² 2.1 x 1.2
  • High precision, high speed light-to-digital conversion over high speed I2C interface
  • Visible channel:
    • Precision optical filtering to closely match human eye with excellent near infrared (IR) rejection
    • 28 bits of effective dynamic range: 585µlux to 157klux
  • Wide band channel:
    • Responsive to a wide range of wavelengths, including NIR
    • 26 bits of effective dynamic range: 192.3pW/cm2 to 12.91mW/cm2
  • Semi-logarithmic output:
    • 9 (visible channel) and 7 (WB channel) binary logarithmic full-scale light ranges
    • Highly linear response within each range
  • Built-in automatic full-scale light range selection logic that switches measurement range based on input light condition for best possible resolution at all times
  • 12 configurable conversion times:
    • 600µs to 800ms per channel for high-speed and high-precision applications
  • External pin interrupt for hardware synchronized trigger and interrupts
  • Internal FIFO on output registers with I2C burst readout
  • Low operating current: 30µAwith ultra-low power standby: 2µA
  • Operating temperature range: –40°C to +85°C
  • Wide power-supply range: 1.6V to 3.6V
  • 5.5V Tolerant I/O pins
  • Selectable I2C address
  • Small-form factor:
    • 2.1mm × 1.9mm × 0.6mm SOT-5X3 package
  • High precision, high speed light-to-digital conversion over high speed I2C interface
  • Visible channel:
    • Precision optical filtering to closely match human eye with excellent near infrared (IR) rejection
    • 28 bits of effective dynamic range: 585µlux to 157klux
  • Wide band channel:
    • Responsive to a wide range of wavelengths, including NIR
    • 26 bits of effective dynamic range: 192.3pW/cm2 to 12.91mW/cm2
  • Semi-logarithmic output:
    • 9 (visible channel) and 7 (WB channel) binary logarithmic full-scale light ranges
    • Highly linear response within each range
  • Built-in automatic full-scale light range selection logic that switches measurement range based on input light condition for best possible resolution at all times
  • 12 configurable conversion times:
    • 600µs to 800ms per channel for high-speed and high-precision applications
  • External pin interrupt for hardware synchronized trigger and interrupts
  • Internal FIFO on output registers with I2C burst readout
  • Low operating current: 30µAwith ultra-low power standby: 2µA
  • Operating temperature range: –40°C to +85°C
  • Wide power-supply range: 1.6V to 3.6V
  • 5.5V Tolerant I/O pins
  • Selectable I2C address
  • Small-form factor:
    • 2.1mm × 1.9mm × 0.6mm SOT-5X3 package

The OPT4041 is a light-to-digital sensor (single chip lux meter) that measures the intensity of visible light in two independent channels. The spectral response of the ALS channel tightly matches the photopic response of the human eye, where as the spectral response of the WB channel is wide and measures a broad spectrum of light. A specially engineered filter on the ALS channel rejects near-infrared component from common light sources to measure accurate light intensity. The output of the OPT4041 is semi-logarithmic with binary logarithmic full-scale light ranges along with a highly linear response within each range. The visible channel provides nine binary light ranges, providing measurement capability from 585µlux to 157klux and 28 bits of effective dynamic range. The wide band channel provides seven light ranges, providing measurement capability from 192.3pW/cm2 to 12.91mW/cm2 and 26 bits of effective dynamic range. The built-in automatic range selection logic dynamically adjusts the device gain settings based on the light level, providing the best possible resolution in all conditions without user input.

The OPT4041 is equipped with engineered optical filters on both channels, providing strong out-of-band rejection. Strong infrared rejection on the visible channel aids in maintaining high lux accuracy across all light sources, especially when the sensor is placed under dark glass for aesthetic reasons. The WB channel provides a wide spectrum response helping measure a wide range of spectral content including NIR wavelengths 850nm and 940nm.

The OPT4041 is designed for systems that require light level detection to enhance user experience and typically replaces low-accuracy photodiodes, photoresistors, and other ambient light sensors with underwhelming human eye matching and near-infrared rejection.

The OPT4041 device can be configured to operate with light conversion times from 600µs to 800ms per channel in 12 steps, providing system flexibility based on application need. Conversion time includes the light integration time and analog-to-digital (ADC) conversion time. Measurement resolution is determined by a combination of light intensity and integration time, effectively providing the capability to measure down to 585µlux of light intensity changes.

Digital operation is flexible for system integration. Measurements can be either continuous or triggered in one shot with register writes or a hardware pin. The device features a threshold detection logic, which allows the processor to sleep while the sensor waits for an appropriate wake-up event to report through the interrupt pin.

The sensor reports a digital output representing the light level over an I2C- and SMBus-compatible, two-wire serial interface. An internal first-in-first-out (FIFO) on the output registers is available to read out measurements from the sensor at a slower pace while still preserving all data captured by the device. The OPT4041 also supports I2C burst mode, thus helping the host read data from the FIFO with minimal I2C overhead.

The low power consumption and low power-supply voltage capability of the OPT4041 helps enhance the battery life of battery-powered systems.

The OPT4041 is a light-to-digital sensor (single chip lux meter) that measures the intensity of visible light in two independent channels. The spectral response of the ALS channel tightly matches the photopic response of the human eye, where as the spectral response of the WB channel is wide and measures a broad spectrum of light. A specially engineered filter on the ALS channel rejects near-infrared component from common light sources to measure accurate light intensity. The output of the OPT4041 is semi-logarithmic with binary logarithmic full-scale light ranges along with a highly linear response within each range. The visible channel provides nine binary light ranges, providing measurement capability from 585µlux to 157klux and 28 bits of effective dynamic range. The wide band channel provides seven light ranges, providing measurement capability from 192.3pW/cm2 to 12.91mW/cm2 and 26 bits of effective dynamic range. The built-in automatic range selection logic dynamically adjusts the device gain settings based on the light level, providing the best possible resolution in all conditions without user input.

The OPT4041 is equipped with engineered optical filters on both channels, providing strong out-of-band rejection. Strong infrared rejection on the visible channel aids in maintaining high lux accuracy across all light sources, especially when the sensor is placed under dark glass for aesthetic reasons. The WB channel provides a wide spectrum response helping measure a wide range of spectral content including NIR wavelengths 850nm and 940nm.

The OPT4041 is designed for systems that require light level detection to enhance user experience and typically replaces low-accuracy photodiodes, photoresistors, and other ambient light sensors with underwhelming human eye matching and near-infrared rejection.

The OPT4041 device can be configured to operate with light conversion times from 600µs to 800ms per channel in 12 steps, providing system flexibility based on application need. Conversion time includes the light integration time and analog-to-digital (ADC) conversion time. Measurement resolution is determined by a combination of light intensity and integration time, effectively providing the capability to measure down to 585µlux of light intensity changes.

Digital operation is flexible for system integration. Measurements can be either continuous or triggered in one shot with register writes or a hardware pin. The device features a threshold detection logic, which allows the processor to sleep while the sensor waits for an appropriate wake-up event to report through the interrupt pin.

The sensor reports a digital output representing the light level over an I2C- and SMBus-compatible, two-wire serial interface. An internal first-in-first-out (FIFO) on the output registers is available to read out measurements from the sensor at a slower pace while still preserving all data captured by the device. The OPT4041 also supports I2C burst mode, thus helping the host read data from the FIFO with minimal I2C overhead.

The low power consumption and low power-supply voltage capability of the OPT4041 helps enhance the battery life of battery-powered systems.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet OPT4041 High Speed, Dual-Channel, High Precision, Digital Ambient Light Sensor datasheet PDF | HTML 10 Dec 2024
Technical article 智慧型感測器如何擴展我們的光源偵測能力 PDF | HTML 07 May 2025
Technical article 지능형 센서가 빛의 감지를 확장하는 방법 PDF | HTML 07 May 2025
Technical article How intelligent sensors expand our detection of light PDF | HTML 25 Apr 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

OPT4041DTSEVM — OPT4041 evaluation module

The OPT4041DTSEVM evaluation module (EVM) is a platform for evaluating the performance of the OPT4041 dual-channel (visible and wideband), high-speed, high-precision digital ambient light sensor. The OPT4041 device is designed for use in various lighting conditions and behind cover materials.

The (...)

User guide: PDF | HTML
Not available on TI.com
Development kit

LIGHTSOURCE01EVM — Stable light source for calibration of TI ambient light sensors evaluation module

The LIGHTSOURCE01EVM is a stable uniform light source used for the calibration of ambient light sensors (ALS) and color sensors. This light source is designed to be used in production environments to calibrate and test final products containing TI light sensors. This stabilized light source can be (...)

User guide: PDF | HTML
Support software

OPTISIM — Optical ray tracing simulation tool supporting TI optical sensors

OptiSim is a web-based optical ray tracing simulation tool supporting all TI ambient light and color sensors. This simulator enables users to import existing optomechanical designs and evaluate key sensor performance metrics such as the angular response and field of view. The tool supports complex (...)
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DTS) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos