Product details

Number of ADC channels 2 Sampling rate (max) (kHz) 192 Analog inputs 2 Control interface H/W Digital audio interface I2S, TDM THD+N (dB) -95 ADC SNR (typ) (dB) 102 Rating Catalog Operating temperature range (°C) -40 to 105 Analog outputs 0
Number of ADC channels 2 Sampling rate (max) (kHz) 192 Analog inputs 2 Control interface H/W Digital audio interface I2S, TDM THD+N (dB) -95 ADC SNR (typ) (dB) 102 Rating Catalog Operating temperature range (°C) -40 to 105 Analog outputs 0
WQFN (RTE) 20 9 mm² 3 x 3
  • Stereo low power ADC:
    • 2-channel analog microphones or line-in
  • ADC line and microphone differential and single-ended input performance:
    • PCM1809 dynamic range:
      • Differential Input: 104dB
      • Single-ended Input: 102dB
    • THD+N: –95 dB
  • 2-VRMS differential full-scale input
  • Direct Coupling
    • Wide Input Common Mode support
    • AC/DC Coupling support
  • ADC sample rate (fS) = 8 kHz to 192 kHz
  • Hardware pin control configurations
  • Linear-phase or low-latency filter selection
  • Flexible audio serial data interface:
    • Controller or target interface selection
    • 32-bits, 2-channel TDM
    • 32-bits, 2-channel I2S
  • Automatic power-down upon loss of audio clocks
  • Integrated high-performance audio PLL
  • Single-supply operation: 3.3 V
  • I/O-supply operation: 3.3 V or 1.8 V
  • Power consumption for 3.3-V AVDD supply:
    • 19.6 mW/channel at 16-kHz sample rate
    • 21.3 mW/channel at 48-kHz sample rate
  • Stereo low power ADC:
    • 2-channel analog microphones or line-in
  • ADC line and microphone differential and single-ended input performance:
    • PCM1809 dynamic range:
      • Differential Input: 104dB
      • Single-ended Input: 102dB
    • THD+N: –95 dB
  • 2-VRMS differential full-scale input
  • Direct Coupling
    • Wide Input Common Mode support
    • AC/DC Coupling support
  • ADC sample rate (fS) = 8 kHz to 192 kHz
  • Hardware pin control configurations
  • Linear-phase or low-latency filter selection
  • Flexible audio serial data interface:
    • Controller or target interface selection
    • 32-bits, 2-channel TDM
    • 32-bits, 2-channel I2S
  • Automatic power-down upon loss of audio clocks
  • Integrated high-performance audio PLL
  • Single-supply operation: 3.3 V
  • I/O-supply operation: 3.3 V or 1.8 V
  • Power consumption for 3.3-V AVDD supply:
    • 19.6 mW/channel at 16-kHz sample rate
    • 21.3 mW/channel at 48-kHz sample rate

The PCM1809 is a low power audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to two analog channels. The device supports single-ended and differential line and microphone inputs with a 2VRMS full-scale differential signal. The device integrates a phase-locked loop (PLL), a DC removal high-pass filter (HPF), and supports sample rates up to 192kHz. The device supports time-division multiplexing (TDM) or I2S audio formats, selectable with the hardware pin level. Additionally, the PCM1809 supports Controller and target mode selection for the audio bus interface operation. These integrated features, along with the ability to be powered from a single supply of 3.3V, make the device an excellent choice for cost-sensitive, space-constrained audio systems in microphone recording applications.

The PCM1809 is specified from –40°C to +105°C, and is offered in a 20-pin WQFN package.

The PCM1809 is a low power audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to two analog channels. The device supports single-ended and differential line and microphone inputs with a 2VRMS full-scale differential signal. The device integrates a phase-locked loop (PLL), a DC removal high-pass filter (HPF), and supports sample rates up to 192kHz. The device supports time-division multiplexing (TDM) or I2S audio formats, selectable with the hardware pin level. Additionally, the PCM1809 supports Controller and target mode selection for the audio bus interface operation. These integrated features, along with the ability to be powered from a single supply of 3.3V, make the device an excellent choice for cost-sensitive, space-constrained audio systems in microphone recording applications.

The PCM1809 is specified from –40°C to +105°C, and is offered in a 20-pin WQFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TAA3020 ACTIVE Stereo-channel 768kHz audio analog-to-digital converter (ADC) with 104dB SNR Software-controlled version capable of programmable gain & filter settings, ultra-low latency, Voice Activity Detection, Automatic gain controller, and PDM microphone support.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet PCM1809 Stereo Channel, 102dB Dynamic Range Audio ADC datasheet PDF | HTML 07 May 2024
Certificate PCM1809EVM EU Declaration of Conformity (DoC) 22 May 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PCM1809EVM — PCM1809 evaluation module

The PCM1809 evaluation module (EVM) allows the user to test the capabilities of PCM1809, a two-channel DC Coupled hardware-controlled high-performance audio ADC, which is intended for applications in voice-activated systems, professional microphones, audio conferencing, portable computing, (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos