A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TAA5242 ACTIVE Hardware-control high-performance stereo audio ADC with 119dB dynamic range 8-dB higher performance without DRE in QFN package
Similar functionality to the compared device.
PCM1820 ACTIVE Stereo-channel, 32-bit, 192-kHz, audio analog-to-digital converter (ADC) with 113-dB SNR 3-dB higher dynamic range and smaller size

Product details

Number of ADC channels 2 Sampling rate (max) (kHz) 192 Analog inputs 8 Control interface H/W Digital audio interface L THD+N (dB) -93 ADC SNR (typ) (dB) 110 Rating Catalog Operating temperature range (°C) -40 to 125 Analog outputs 0
Number of ADC channels 2 Sampling rate (max) (kHz) 192 Analog inputs 8 Control interface H/W Digital audio interface L THD+N (dB) -93 ADC SNR (typ) (dB) 110 Rating Catalog Operating temperature range (°C) -40 to 125 Analog outputs 0
TSSOP (DBT) 30 49.92 mm² (7.8 mm × 6.4 mm)
  • High SNR Performance:
    • 110-dB SNR (PCM1861/63/65)
    • 103-dB SNR (PCM1860/62/64)
  • ADC Sample Rate (fS) = 8 kHz to 192 kHz
  • Up To Four Independent ADC Channels Available
  • Single-Ended, 2.1-VRMS Full-Scale (FS) Input
  • Differential, 4.2-VRMS FS Input
  • Hardware (HW) Control: PCM1860/61
  • Software (SW) Control (I2C or SPI):
    PCM1862/63/64/65
  • Support for Up To Four Digital Microphones
    (SW-Controlled Devices)
  • Programmable Gain Amplifier (PGA):
    • Fixed Gain: 0 dB, 12 dB, 32 dB
      (PCM1860/61)
    • SW-Controlled Gain: –12 dB to +32 dB
      (PCM1862/63/64/65)
  • Integrated High-Performance Audio PLL
  • Single 3.3-V Power-Supply Operation
  • Power Dissipation at 3.3 V:
    • < 85 mW (PCM1860/61/62/63)
    • < 145 mW (PCM1864/65)
  • Energysense Audio Content Detector for Auto System Wakeup and Sleep
  • Master or Slave Audio Interface
  • Automatic PGA Clipping Suppression Control
  • PCB-Footprint Compatibility Across All Devices
  • High SNR Performance:
    • 110-dB SNR (PCM1861/63/65)
    • 103-dB SNR (PCM1860/62/64)
  • ADC Sample Rate (fS) = 8 kHz to 192 kHz
  • Up To Four Independent ADC Channels Available
  • Single-Ended, 2.1-VRMS Full-Scale (FS) Input
  • Differential, 4.2-VRMS FS Input
  • Hardware (HW) Control: PCM1860/61
  • Software (SW) Control (I2C or SPI):
    PCM1862/63/64/65
  • Support for Up To Four Digital Microphones
    (SW-Controlled Devices)
  • Programmable Gain Amplifier (PGA):
    • Fixed Gain: 0 dB, 12 dB, 32 dB
      (PCM1860/61)
    • SW-Controlled Gain: –12 dB to +32 dB
      (PCM1862/63/64/65)
  • Integrated High-Performance Audio PLL
  • Single 3.3-V Power-Supply Operation
  • Power Dissipation at 3.3 V:
    • < 85 mW (PCM1860/61/62/63)
    • < 145 mW (PCM1864/65)
  • Energysense Audio Content Detector for Auto System Wakeup and Sleep
  • Master or Slave Audio Interface
  • Automatic PGA Clipping Suppression Control
  • PCB-Footprint Compatibility Across All Devices

The PCM186x family (PCM1860, PCM1861, PCM1862, PCM1863, PCM1864, and PCM1865) of audio front-end devices take a new approach to audio-function integration to ease compliance with European Ecodesign legislation, while enabling high-performance end products at reduced cost. The PCM186x support single-supply operation at 3.3 V, and offer an integrated programable gain amplifier (PGA) in a small package; this configuration makes it feasible to implement smaller and smarter products at a reduced cost.

The PCM186x audio front end supports single-ended input levels from small-mV microphone inputs to 2.1-VRMS line inputs, without external resistor dividers. The front-end mixer (MIX), multiplexer (MUX), and PGA also support differential (Diff), pseudo-differential, and single-ended (SE) inputs, making these devices an ideal interface for products that require interference suppression. The PCM186x integrate many system-level functions that assist or replace some DSP functions.

An integrated band-gap voltage reference provides excellent PSRR, so that a dedicated analog 3.3-V rail may not be required.

The PCM186x family (PCM1860, PCM1861, PCM1862, PCM1863, PCM1864, and PCM1865) of audio front-end devices take a new approach to audio-function integration to ease compliance with European Ecodesign legislation, while enabling high-performance end products at reduced cost. The PCM186x support single-supply operation at 3.3 V, and offer an integrated programable gain amplifier (PGA) in a small package; this configuration makes it feasible to implement smaller and smarter products at a reduced cost.

The PCM186x audio front end supports single-ended input levels from small-mV microphone inputs to 2.1-VRMS line inputs, without external resistor dividers. The front-end mixer (MIX), multiplexer (MUX), and PGA also support differential (Diff), pseudo-differential, and single-ended (SE) inputs, making these devices an ideal interface for products that require interference suppression. The PCM186x integrate many system-level functions that assist or replace some DSP functions.

An integrated band-gap voltage reference provides excellent PSRR, so that a dedicated analog 3.3-V rail may not be required.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
PCM1822 ACTIVE Stereo, 117-dB SNR, 192-kHz, low-power, hardware-controlled, audio ADC Higher dynamic range, smaller package and newer intergrated features.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet PCM186x 4-Channel or 2-Channel, 192-kHz, Audio ADCs datasheet (Rev. D) PDF | HTML Mar 28, 2018
Analog design Journal Selecting capacitors to minimize distortion in audio applications (Rev. A) PDF | HTML May 2, 2023
Application note Sitara Linux ALSA DSP Microphone Array Voice Recognition Jun 30, 2017
Application note Optimizing Signal Chain Noise on PCM186x Devices Feb 5, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PCM1861EVM — PCM1861 110dB 2-Ch Hardware-Controlled Audio ADC With Universal Front End Evaluation Module

The PCM1861EVM (EVM) is an easy-to-use board for full evaluation of the four channel PCM1861 ADC. The included USB-12X board connects the EVM to the PC and provides 5V power. The EVM is controlled by PurePathTM Console which gives the ability to load, run and save scripts.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Support software

SLAC663 — PCM186x Mixer Coefficient Calculation

Supported products & hardware
Simulation model

PCM186x IBIS Model

SLAM211.ZIP (79 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (DBT) 30 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos