PCM3000 is in the process of being discontinued
This product is in the process of being discontinued. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device.
PCM3070 ACTIVE Stereo Audio Codec With Embedded miniDSP miniDSP, headphone driver, higher sampling rate, higher SNR of 100/93dB (ADC/DAC), SPI & I2C controlled

Product details

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R Control interface Software Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 48 Rating Catalog ADC SNR (typ) (dB) 94 DAC SNR (typ) (dB) 98 Operating temperature range (°C) to
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R Control interface Software Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 48 Rating Catalog ADC SNR (typ) (dB) 94 DAC SNR (typ) (dB) 98 Operating temperature range (°C) to
SSOP (DB) 28 79.56 mm² (10.2 mm × 7.8 mm)
  • Monolithic 18-Bit ADC and DAC
  • 16- or 18-Bit Input/Output Data
  • Accepts Seven Alternate Formats
  • Stereo ADC:
    • Single-Ended Voltage Input
    • 64× Oversampling Digital Filter
      • Pass-Band Ripple: ±0.05 dB
      • Stop-Band Attenuation: –65 dB
    • High Performance:
      • THD+N: –88 dB
      • SNR: 94 dB
      • Dynamic Range: 94 dB
    • Digital High-Pass Filter
  • Stereo DAC
    • Single-Ended Voltage Outut
    • Analog Low-Pass Filter
    • 8× Oversampling Digital Filter
      • Pass-Band Ripple: ±0.17 dB
      • Stop-Band Attenuation: 35 dB
    • High Performance:
      • THD+N: –90 dB
      • SNR: 98 dB
      • Dynamic Range: 97 dB
    • Special Features (PCM3000)
      • Digital De-Emphasis
      • Digital Attenuation (256 Steps)
      • Soft Mute
      • Digital Loopback
    • Sample Rate: 4 kHz to 48 kHz
    • System Clock: 256 fs, 384 fs, 512 fs
    • Single 5-V Power Supply
    • Small Package: SSOP-28
    • APPLICATIONS
      • Sampling Keyboards
      • Digital Mixers
      • Mini-Disk Recorders
      • Hard-Disk Recorders
      • Karaoke Systems
      • DSP-Based Car Stereo
      • DAT Recorders
      • Video Conferencing

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

  • Monolithic 18-Bit ADC and DAC
  • 16- or 18-Bit Input/Output Data
  • Accepts Seven Alternate Formats
  • Stereo ADC:
    • Single-Ended Voltage Input
    • 64× Oversampling Digital Filter
      • Pass-Band Ripple: ±0.05 dB
      • Stop-Band Attenuation: –65 dB
    • High Performance:
      • THD+N: –88 dB
      • SNR: 94 dB
      • Dynamic Range: 94 dB
    • Digital High-Pass Filter
  • Stereo DAC
    • Single-Ended Voltage Outut
    • Analog Low-Pass Filter
    • 8× Oversampling Digital Filter
      • Pass-Band Ripple: ±0.17 dB
      • Stop-Band Attenuation: 35 dB
    • High Performance:
      • THD+N: –90 dB
      • SNR: 98 dB
      • Dynamic Range: 97 dB
    • Special Features (PCM3000)
      • Digital De-Emphasis
      • Digital Attenuation (256 Steps)
      • Soft Mute
      • Digital Loopback
    • Sample Rate: 4 kHz to 48 kHz
    • System Clock: 256 fs, 384 fs, 512 fs
    • Single 5-V Power Supply
    • Small Package: SSOP-28
    • APPLICATIONS
      • Sampling Keyboards
      • Digital Mixers
      • Mini-Disk Recorders
      • Hard-Disk Recorders
      • Karaoke Systems
      • DSP-Based Car Stereo
      • DAT Recorders
      • Video Conferencing

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

The PCM3000/3001 is a low-cost, single-chip stereo audio codec (analog-to-digital and digital-to-analog converter) with single-ended analog voltage input and output. Both ADCs and DACs employ delta-sigma modu- lation with 64-times oversampling. The ADCs include a digital decimation filter and the DACs include an 8-times oversampling digital interpolation filter. TheDACs also include digital attenuation, de-emphasis, infinite zero detection and soft mute to form a complete subsystem. The PCM3000/3001 operates with left-justified, right-justified, I2S or DSP data formats.

The PCM3000 can be programmed with a three-wire serial interface for special features and data formats. The PCM3001 can be pin-programmed for data formats.

The PCM3000 and PCM3001 are fabricated using a highly advanced CMOS process and are available in a small 28-pin SSOP package. The PCM3000/3001 are suitable for a wide variety of cost-sensitive consumer applications where good performance is required.

The PCM3000/3001 is a low-cost, single-chip stereo audio codec (analog-to-digital and digital-to-analog converter) with single-ended analog voltage input and output. Both ADCs and DACs employ delta-sigma modu- lation with 64-times oversampling. The ADCs include a digital decimation filter and the DACs include an 8-times oversampling digital interpolation filter. TheDACs also include digital attenuation, de-emphasis, infinite zero detection and soft mute to form a complete subsystem. The PCM3000/3001 operates with left-justified, right-justified, I2S or DSP data formats.

The PCM3000 can be programmed with a three-wire serial interface for special features and data formats. The PCM3001 can be pin-programmed for data formats.

The PCM3000 and PCM3001 are fabricated using a highly advanced CMOS process and are available in a small 28-pin SSOP package. The PCM3000/3001 are suitable for a wide variety of cost-sensitive consumer applications where good performance is required.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet PCM3000, PCM3001: 18-Bit Stereo Audio Codec, Single-Ended Analog Input/Output datasheet (Rev. A) Oct 28, 2004

Ordering & quality