PCM3003 is in the process of being discontinued
This product is in the process of being discontinued. New designs should consider an alternate product.
open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TAC5142 ACTIVE Hardware-control stereo audio codec with 103dB dynamic range ADC and 110dB dynamic range DAC 10-dB better ADC SNR, 12-dB better DAC SNR, hardware controlled

Product details

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface L, R Control interface HW Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 48 Rating Catalog ADC SNR (typ) (dB) 90 DAC SNR (typ) (dB) 94 Operating temperature range (°C) to
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface L, R Control interface HW Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 48 Rating Catalog ADC SNR (typ) (dB) 90 DAC SNR (typ) (dB) 94 Operating temperature range (°C) to
SSOP (DB) 24 63.96 mm² (8.2 mm × 7.8 mm)
  • Monolithic 20-Bit ADC and DAC
  • 16/20-Bit Input/Output Data
  • Software Control: PCM3002
  • Hardware Control: PCM3003
  • Stereo ADC:
      Single-Ended Voltage Input
    • Antialiasing Filter
    • 64× Oversampling
    • High Performance
      • THD+N: &3150;86 dB
      • SNR: 90 dB
      • Dynamic Range: 90 dB
  • Stereo DAC:
    • Single-Ended Voltage Output
    • Analog Low-Pass Filter
    • 64× Oversampling
    • High Performance
      • THD+N: –86 dB
      • SNR: 94 dB
      • Dynamic Range: 94 dB
  • Special Features (PCM3002, PCM3003)
    • Digital De-Emphasis: 32 kHz, 44.1 kHz, 48 kHz
    • Power Down: ADC/DAC Independent
  • Special Features (PCM3002)
    • Digital Attenuation (256 Steps)
    • Soft Mute
    • Digital Loopback
    • Four Alternative Audio Data Formats
  • Sampling Rate: 4 kHz to 48 kHz
  • Single 3-V Power Supply
  • Small Package: SSOP-24
  • APPLICATIONS
    • DVC Applications
    • DSC Applications
    • Portable/Mobile Audio Applications

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

  • Monolithic 20-Bit ADC and DAC
  • 16/20-Bit Input/Output Data
  • Software Control: PCM3002
  • Hardware Control: PCM3003
  • Stereo ADC:
      Single-Ended Voltage Input
    • Antialiasing Filter
    • 64× Oversampling
    • High Performance
      • THD+N: &3150;86 dB
      • SNR: 90 dB
      • Dynamic Range: 90 dB
  • Stereo DAC:
    • Single-Ended Voltage Output
    • Analog Low-Pass Filter
    • 64× Oversampling
    • High Performance
      • THD+N: –86 dB
      • SNR: 94 dB
      • Dynamic Range: 94 dB
  • Special Features (PCM3002, PCM3003)
    • Digital De-Emphasis: 32 kHz, 44.1 kHz, 48 kHz
    • Power Down: ADC/DAC Independent
  • Special Features (PCM3002)
    • Digital Attenuation (256 Steps)
    • Soft Mute
    • Digital Loopback
    • Four Alternative Audio Data Formats
  • Sampling Rate: 4 kHz to 48 kHz
  • Single 3-V Power Supply
  • Small Package: SSOP-24
  • APPLICATIONS
    • DVC Applications
    • DSC Applications
    • Portable/Mobile Audio Applications

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

The PCM3002 and PCM3003 are low-cost, single-chip stereo audio codecs (analog-to-digital and digital-to-analog converters) with single-ended analog voltage input and output.

The ADCs and DACs employ delta-sigma modulation with 64-times oversampling. The ADCs include a digital decimation filter, and the DACs include an 8-times oversampling digital interpolation filter. The DACs also include digital attenuation, de-emphasis, infinite zero detection, and soft mute to form a complete subsystem. The PCM3002 and PCM3003 operate with left-justified (ADC) and right-justified (DAC) formats, while the PCM3002 also supports other formats, including the I2S data format. The PCM3002 and PCM3003 provide a power-down mode that operates on the ADCs and DACs independently.

The PCM3002 and PCM3003 are fabricated using a highly advanced CMOS process, and are available in a 24-pin SSOP package. The PCM3002 and PCM3003 are suitable for a wide variety of cost-sensitive consumer applications where good performance is required.

The PCM3002 programmable functions are controlled by software. The PCM3003 functions, which are controlled by hardware, include de-emphasis, power-down, and audio data format selections.

The PCM3002 and PCM3003 are low-cost, single-chip stereo audio codecs (analog-to-digital and digital-to-analog converters) with single-ended analog voltage input and output.

The ADCs and DACs employ delta-sigma modulation with 64-times oversampling. The ADCs include a digital decimation filter, and the DACs include an 8-times oversampling digital interpolation filter. The DACs also include digital attenuation, de-emphasis, infinite zero detection, and soft mute to form a complete subsystem. The PCM3002 and PCM3003 operate with left-justified (ADC) and right-justified (DAC) formats, while the PCM3002 also supports other formats, including the I2S data format. The PCM3002 and PCM3003 provide a power-down mode that operates on the ADCs and DACs independently.

The PCM3002 and PCM3003 are fabricated using a highly advanced CMOS process, and are available in a 24-pin SSOP package. The PCM3002 and PCM3003 are suitable for a wide variety of cost-sensitive consumer applications where good performance is required.

The PCM3002 programmable functions are controlled by software. The PCM3003 functions, which are controlled by hardware, include de-emphasis, power-down, and audio data format selections.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 16-/20-Bit Single-Ended Analog Input/Output SoundPlus? Stereo Audio CODECs datasheet (Rev. A) Oct 28, 2004

Ordering & quality