PCM4201PWR

ACTIVE

112dB SNR Low-Power Mono Audio ADC | PW | 16 | -10 to 70

ACTIVE Custom reel may be available
Same as: PCM4201PWR.B, PCM4201PWRG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM4201PW ACTIVE
Package qty | Carrier 90 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -10 to 70
Package qty | Carrier 2,500 | LARGE T&R

Features for the PCM4201

  • High-Performance Delta-Sigma Analog-to-Digital Converter
  • Differential Voltage Inputs
  • Dynamic Performance:
    • Dynamic Range (A-Weighted): Up to 112dB
    • THD+N: As low as -105dB
  • Three Sampling Modes:
    • Supports Output Sampling Rates Up to 108kHz
    • Choose from Low Power, High-Performance, or Double Speed Modes
  • Audio Serial Port Interface:
    • Master or Slave Mode Operation
    • 24-Bit Linear PCM Output Data
    • Left-Justified/DSP-Compatible Data Format
  • Digital High-Pass Filter for DC Removal:
    • Includes a High-Pass Filter Disable Pin
  • Power Supplies:
    • Requires a +5V Analog Power Supply
    • Supports a +1.8V to +3.3V Digital Power Supply Range
  • Low Power Dissipation
    • 49mW Typical (Low Power Mode with VDD = +3.3V)
    • 39mW Typical (Low Power Mode with VDD = +1.8V)
  • Power Down Mode
    • Less than 50µW total power dissipation
  • Available in a small TSSOP-16 Package
  • APPLICATIONS
    • Digital Wireless Microphones
    • Battery-Powered Audio Recording and Processing Equipment

I2S is a registered trademark of Royal Philips Electronics B.V., The Netherlands.
All other trademarks are the property of their respective owners.

Description for the PCM4201

The PCM4201 is designed for digital audio applications that require a combination of high dynamic range, low distortion, and low power consumption. The primary applications for the PCM4201 include digital wireless microphones and battery-operated audio recording or processing equipment. The PCM4201 outputs 24-bit linear PCM audio data at sampling rates up to 108kHz. Three sampling modes allow the user to trade off power for performance, dependent upon the intended system requirements. An on-chip voltage reference reduces the number of external components needed for operation.

The PCM4201 includes dedicated control pins for configuration of all programmable functions. The device requires a +5.0V analog power supply, in addition to a digital supply operating from +1.8V to +3.3V. The PCM4201 is available in a small TSSOP-16 package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM4201PW ACTIVE
Package qty | Carrier 90 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more