A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
TAA5242 ACTIVE Hardware-control high-performance stereo audio ADC with 119dB dynamic range Stereo-channel with improved SNR

Product details

Number of ADC channels 1 Sampling rate (max) (kHz) 108 Analog inputs 1 Control interface H/W Digital audio interface DSP, PCM THD+N (dB) -105 ADC SNR (typ) (dB) 112 Rating Catalog Operating temperature range (°C) -10 to 70 Analog outputs 0
Number of ADC channels 1 Sampling rate (max) (kHz) 108 Analog inputs 1 Control interface H/W Digital audio interface DSP, PCM THD+N (dB) -105 ADC SNR (typ) (dB) 112 Rating Catalog Operating temperature range (°C) -10 to 70 Analog outputs 0
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • High-Performance Delta-Sigma Analog-to-Digital Converter
  • Differential Voltage Inputs
  • Dynamic Performance:
    • Dynamic Range (A-Weighted): Up to 112dB
    • THD+N: As low as -105dB
  • Three Sampling Modes:
    • Supports Output Sampling Rates Up to 108kHz
    • Choose from Low Power, High-Performance, or Double Speed Modes
  • Audio Serial Port Interface:
    • Master or Slave Mode Operation
    • 24-Bit Linear PCM Output Data
    • Left-Justified/DSP-Compatible Data Format
  • Digital High-Pass Filter for DC Removal:
    • Includes a High-Pass Filter Disable Pin
  • Power Supplies:
    • Requires a +5V Analog Power Supply
    • Supports a +1.8V to +3.3V Digital Power Supply Range
  • Low Power Dissipation
    • 49mW Typical (Low Power Mode with VDD = +3.3V)
    • 39mW Typical (Low Power Mode with VDD = +1.8V)
  • Power Down Mode
    • Less than 50µW total power dissipation
  • Available in a small TSSOP-16 Package
  • APPLICATIONS
    • Digital Wireless Microphones
    • Battery-Powered Audio Recording and Processing Equipment

I2S is a registered trademark of Royal Philips Electronics B.V., The Netherlands.
All other trademarks are the property of their respective owners.

  • High-Performance Delta-Sigma Analog-to-Digital Converter
  • Differential Voltage Inputs
  • Dynamic Performance:
    • Dynamic Range (A-Weighted): Up to 112dB
    • THD+N: As low as -105dB
  • Three Sampling Modes:
    • Supports Output Sampling Rates Up to 108kHz
    • Choose from Low Power, High-Performance, or Double Speed Modes
  • Audio Serial Port Interface:
    • Master or Slave Mode Operation
    • 24-Bit Linear PCM Output Data
    • Left-Justified/DSP-Compatible Data Format
  • Digital High-Pass Filter for DC Removal:
    • Includes a High-Pass Filter Disable Pin
  • Power Supplies:
    • Requires a +5V Analog Power Supply
    • Supports a +1.8V to +3.3V Digital Power Supply Range
  • Low Power Dissipation
    • 49mW Typical (Low Power Mode with VDD = +3.3V)
    • 39mW Typical (Low Power Mode with VDD = +1.8V)
  • Power Down Mode
    • Less than 50µW total power dissipation
  • Available in a small TSSOP-16 Package
  • APPLICATIONS
    • Digital Wireless Microphones
    • Battery-Powered Audio Recording and Processing Equipment

I2S is a registered trademark of Royal Philips Electronics B.V., The Netherlands.
All other trademarks are the property of their respective owners.

The PCM4201 is designed for digital audio applications that require a combination of high dynamic range, low distortion, and low power consumption. The primary applications for the PCM4201 include digital wireless microphones and battery-operated audio recording or processing equipment. The PCM4201 outputs 24-bit linear PCM audio data at sampling rates up to 108kHz. Three sampling modes allow the user to trade off power for performance, dependent upon the intended system requirements. An on-chip voltage reference reduces the number of external components needed for operation.

The PCM4201 includes dedicated control pins for configuration of all programmable functions. The device requires a +5.0V analog power supply, in addition to a digital supply operating from +1.8V to +3.3V. The PCM4201 is available in a small TSSOP-16 package.

The PCM4201 is designed for digital audio applications that require a combination of high dynamic range, low distortion, and low power consumption. The primary applications for the PCM4201 include digital wireless microphones and battery-operated audio recording or processing equipment. The PCM4201 outputs 24-bit linear PCM audio data at sampling rates up to 108kHz. Three sampling modes allow the user to trade off power for performance, dependent upon the intended system requirements. An on-chip voltage reference reduces the number of external components needed for operation.

The PCM4201 includes dedicated control pins for configuration of all programmable functions. The device requires a +5.0V analog power supply, in addition to a digital supply operating from +1.8V to +3.3V. The PCM4201 is available in a small TSSOP-16 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
PCM4202 ACTIVE 118dB SNR Stereo Audio ADC 2 channels, higher SNR, supports DSD
PCM1804 ACTIVE 112dB SNR Stereo ADC With Differential Inputs 2 channels, higher sampling rate
PCM4204 ACTIVE 118dB SNR 4-Channel Audio ADC 4 channels, higher SNR, supports DSD

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Low Power, 24-Bit, Single Channel Audio Analog-to-Digital Converter datasheet (Rev. B) Apr 12, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PCM4201EVM — PCM4201 Evaluation Module (EVM)

The PCM4201EVM provides a convenient platform for evaluating the performance and functionality of the single channel PCM4201 audio device. The EVM has a differential analog input channel. This channel is buffered and filtered using a low noise input circuit, a Texas Instruments OPA2134 dual (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

PCM4201 IBIS Model

SBAM149.ZIP (98 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos