Product details

Number of DAC channels 1 Sampling rate (min) (kHz) 312.5 Sampling rate (max) (kHz) 666 THD+N (dB) -92 Resolution (Bits) 16 DAC SNR (typ) (dB) 96 Analog outputs 1 Operating temperature range (°C) to Rating Catalog
Number of DAC channels 1 Sampling rate (min) (kHz) 312.5 Sampling rate (max) (kHz) 666 THD+N (dB) -92 Resolution (Bits) 16 DAC SNR (typ) (dB) 96 Analog outputs 1 Operating temperature range (°C) to Rating Catalog
SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm)
There are no details available for this product.
Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TAD5142 ACTIVE Hardware-control stereo audio DAC with 110dB dynamic range, and headphone and line driver Higher performance, stereo-channel version

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Series Input 16-Bit Monolithic Digital-to-Analog Converter datasheet Sep 27, 2000

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​