Product details

Number of ADC channels 4 Sampling rate (max) (kHz) 768 Analog inputs 4 Control interface I2C, SPI Digital audio interface I2S, L, TDM THD+N (dB) -95 ADC SNR (typ) (dB) 110 Rating Automotive Operating temperature range (°C) -40 to 125 Analog outputs 0
Number of ADC channels 4 Sampling rate (max) (kHz) 768 Analog inputs 4 Control interface I2C, SPI Digital audio interface I2S, L, TDM THD+N (dB) -95 ADC SNR (typ) (dB) 110 Rating Automotive Operating temperature range (°C) -40 to 125 Analog outputs 0
WQFN (RTV) 32 25 mm² (5 mm × 5 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • Simultaneous conversion of upto 8-channel audio
    • 4-channel analog microphone or line inputs
    • 4-channel digital PDM microphone inputs
  • ADC performance:
    • Line differential input dynamic range: 110 dB
    • Microphone differential input dynamic range: 110 dB
    • THD+N: –95 dB
  • ADC analog input voltage:
    • Differential, 10-VRMS full-scale inputs
    • Single-ended, 5-VRMS full-scale inputs
  • ADC sample rate (fS) = 8 kHz to 768 kHz
  • Programmable channel settings:
    • Analog input channel gain: 0 dB to 42 dB
    • Digital volume control: –100 dB to 27 dB
    • Gain calibration with 0.1-dB resolution
    • Phase calibration with 163-ns resolution
  • Programmable microphone bias (5 V to 9 V)
  • Programmable microphone analog input fault diagnostics:
    • Open inputs or shorted inputs
    • Short to ground, MICBIAS or VBAT
    • Microphone bias over current protection
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • I2C or SPI controls
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Master or slave interface
  • Single-supply, 3.3-V operation
  • I/O supply operation: 3.3 V or 1.8 V
  • Power consumption:
    • < 20 mW/channel at 48-kHz
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • Simultaneous conversion of upto 8-channel audio
    • 4-channel analog microphone or line inputs
    • 4-channel digital PDM microphone inputs
  • ADC performance:
    • Line differential input dynamic range: 110 dB
    • Microphone differential input dynamic range: 110 dB
    • THD+N: –95 dB
  • ADC analog input voltage:
    • Differential, 10-VRMS full-scale inputs
    • Single-ended, 5-VRMS full-scale inputs
  • ADC sample rate (fS) = 8 kHz to 768 kHz
  • Programmable channel settings:
    • Analog input channel gain: 0 dB to 42 dB
    • Digital volume control: –100 dB to 27 dB
    • Gain calibration with 0.1-dB resolution
    • Phase calibration with 163-ns resolution
  • Programmable microphone bias (5 V to 9 V)
  • Programmable microphone analog input fault diagnostics:
    • Open inputs or shorted inputs
    • Short to ground, MICBIAS or VBAT
    • Microphone bias over current protection
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • I2C or SPI controls
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Master or slave interface
  • Single-supply, 3.3-V operation
  • I/O supply operation: 3.3 V or 1.8 V
  • Power consumption:
    • < 20 mW/channel at 48-kHz

The PCM6480-Q1 is a high-performance audio converter that supports simultaneous sampling of up to a 4-channel analog microphone or a line input with up to a 4-channel digital pulse density-modulation (PDM) microphone input. The device integration enables both in-cabin active noise cancellation (ANC) and voice recognition (VR) applications in a very efficient manner by simultaneously using the analog and digital microphone input sampling. The PCM6480-Q1 consists of high-performance, audio analog-to-digital converters (ADCs) that support analog input signals up to 10 VRMS. The device offers an integrated high-voltage, programmable microphone bias, and input diagnostic circuitry that allow direct connection to microphone-based automotive systems with full fault diagnostic capability for DC-coupled inputs. The device integrates an efficient boost converter to generate a high voltage microphone bias using an external, low-voltage, 3.3-V supply, which is a readily available supply in the system. The PCM6480-Q1 integrates the programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The PCM6480-Q1 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI interface.

The PCM6480-Q1 is a high-performance audio converter that supports simultaneous sampling of up to a 4-channel analog microphone or a line input with up to a 4-channel digital pulse density-modulation (PDM) microphone input. The device integration enables both in-cabin active noise cancellation (ANC) and voice recognition (VR) applications in a very efficient manner by simultaneously using the analog and digital microphone input sampling. The PCM6480-Q1 consists of high-performance, audio analog-to-digital converters (ADCs) that support analog input signals up to 10 VRMS. The device offers an integrated high-voltage, programmable microphone bias, and input diagnostic circuitry that allow direct connection to microphone-based automotive systems with full fault diagnostic capability for DC-coupled inputs. The device integrates an efficient boost converter to generate a high voltage microphone bias using an external, low-voltage, 3.3-V supply, which is a readily available supply in the system. The PCM6480-Q1 integrates the programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The PCM6480-Q1 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI interface.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet PCM6480-Q1 Automotive, 8-Channel, 768-kHz, Audio ADC With Integrated Microphone Bias and Input Fault Diagnostics datasheet PDF | HTML Dec 16, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WQFN (RTV) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos