Product details

Control interface H/W, I2C, SPI Sampling rate (max) (kHz) 216 Rating Catalog Operating temperature range (°C) -40 to 85
Control interface H/W, I2C, SPI Sampling rate (max) (kHz) 216 Rating Catalog Operating temperature range (°C) -40 to 85
LQFP (PT) 48 81 mm² (9 mm × 9 mm)
  • Integrated DIX, ADC, and signal routing:
    • Asynchronous operation (DIR, DIT, ADC)
    • MUX and routing of PCM data:
      • I2S, left-justified, right-justified
    • Multipurpose input/output pins
  • Digital audio I/F receiver (DIR):
    • 24-bit, 216-kHz capable
    • 50-ps ultra-low jitter
    • Non-PCM detection (IEC61937, DTS-CD/LD)
    • 12x S/PDIF input ports:
      • 2x coaxial S/PDIF inputs
      • 10x optical S/PDIF inputs
  • Digital audio I/F transmitter (DIT):
    • 24-bit, 216-kHz capable
    • 24-bit data length
    • 48-bit channel status buffer
    • Synchronous and asynchronous operation
  • Analog-to-digital converter (ADC):
    • 24-bit, 96-kHz capable
    • Dynamic range: 101 dB (fS = 96 kHz)
    • Synchronous, asynchronous operation
  • Routing function:
    • Input: 3x PCM, 1x DIR, 1x ADC
    • Output: main out, aux out, DIT
    • Multichannel (8-ch) PCM routing
  • Other function features:
    • Power down (pin and register control)
    • PCM port sampling frequency counter
    • GPIO and GPO
    • OSC for external crystal (24.576 MHz)
    • SPI, I2C, or hardware control modes
  • Power supply:
    • 3.3 V (2.9 V to 3.6 V) for DIX, all digital
    • 5 V (4.5 V to 5.5 V) for ADC analog
  • Operating temperature: –40°C to +85°C
  • Package: 48-pin LQFP
  • Integrated DIX, ADC, and signal routing:
    • Asynchronous operation (DIR, DIT, ADC)
    • MUX and routing of PCM data:
      • I2S, left-justified, right-justified
    • Multipurpose input/output pins
  • Digital audio I/F receiver (DIR):
    • 24-bit, 216-kHz capable
    • 50-ps ultra-low jitter
    • Non-PCM detection (IEC61937, DTS-CD/LD)
    • 12x S/PDIF input ports:
      • 2x coaxial S/PDIF inputs
      • 10x optical S/PDIF inputs
  • Digital audio I/F transmitter (DIT):
    • 24-bit, 216-kHz capable
    • 24-bit data length
    • 48-bit channel status buffer
    • Synchronous and asynchronous operation
  • Analog-to-digital converter (ADC):
    • 24-bit, 96-kHz capable
    • Dynamic range: 101 dB (fS = 96 kHz)
    • Synchronous, asynchronous operation
  • Routing function:
    • Input: 3x PCM, 1x DIR, 1x ADC
    • Output: main out, aux out, DIT
    • Multichannel (8-ch) PCM routing
  • Other function features:
    • Power down (pin and register control)
    • PCM port sampling frequency counter
    • GPIO and GPO
    • OSC for external crystal (24.576 MHz)
    • SPI, I2C, or hardware control modes
  • Power supply:
    • 3.3 V (2.9 V to 3.6 V) for DIX, all digital
    • 5 V (4.5 V to 5.5 V) for ADC analog
  • Operating temperature: –40°C to +85°C
  • Package: 48-pin LQFP

The PCM9211 is a complete analog and digital front-end for today’s multimedia players, sound bars, and recorders.

The PCM9211 integrates a stereo ADC, S/PDIF transceiver with up to 12 multiplexed inputs, and 3x PCM inputs to allow other audio receivers to be multiplexed, along with the analog and S/PDIF signals to a digital signal processor (DSP).

The PCM9211 is a complete analog and digital front-end for today’s multimedia players, sound bars, and recorders.

The PCM9211 integrates a stereo ADC, S/PDIF transceiver with up to 12 multiplexed inputs, and 3x PCM inputs to allow other audio receivers to be multiplexed, along with the analog and S/PDIF signals to a digital signal processor (DSP).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet PCM9211 216-kHz Digital Audio Interface Transceiver (DIX) With Stereo ADC and Routing datasheet (Rev. D) PDF | HTML Aug 24, 2021
Application note PCM9211EVM Record and Playback via USB Interface Nov 24, 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PCM9211EVM-U — PCM9211EVM-U Evaluation Module

The PCM9211EVM-U is a complete evaluation module for the PCM9211 digital audio transceiver and ADC.

The EVM is supported by TI’s CodecControl software, a block-diagram based graphical user interface for TI audio codec’s.

The PCM9211EVM-U connects to a USB port of a PC. The USB interface provides (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

PCM9211 IBIS Model

SBAM176.ZIP (32 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-00609 — Self-Booting Audio System

The purpose of this reference design is to provide hardware and software tools that can be used as reference for audio systems. The new revision of the PurePath™ Console Motherboard (Rev F) adds stand-alone self-booting capabilities to allow making compelling demos with any evaluation module (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
LQFP (PT) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos