PTB48560A
30-W, 3.6 V to 5.5 V Adjustable DC/DC Converter w/ Auto-Track
PTB48560A
- Input Voltage: 36 V to 75 V
- 30-W Total Output Power
- Output Voltages: 3.3 V, 5 V, and 12 V
- Wide-Output Adjust/Trim
- Up To 88% Efficiency
- Overcurrent Protection
- Overtemperature Shutdown
- Undervoltage Lockout
- Input Overvoltage Protection
- Auto-Track Power-Up Sequencing (Includes Sequenced Output with PTB48560B)
- Smart-Sense Remote Sensing (PTB48560B)
- Dual-Logic Enable Control
- Space-Saving 1×2 Footprint
- Surface Mount Package
- 1500-Vdc Isolation
- Agency Approvals (Pending):
UL/cUL 60950, EN 60950 - APPLICATIONS
- Intermediate Bus Architectures
- Telecom, High-End Computing Platforms
- Multi-Rail Power Systems with Power-Up Sequencing
Auto-Track is a trademark of Texas Instruments.
The PTB48560x is a series of 30-W rated isolated dc/dc converters, designed to operate from a standard -48-V telecom central office (CO) supply. Housed in a 1×2 package, each model has a wide-adjust output voltage that can be set to one of the common intermediate bus voltages of 3.3 V, 5 V, or 12 V.
The PTB48560 series incorporates Auto-Track, a feature that simplifies the power-up sequencing of multiple power modules and operates from the same intermediate bus. During a power-up cycle, modules with this feature have the capability of following a common ramp voltage applied to an input called Track. The PTB48560 series is specifically designed to control the Track voltage of any number of nonisolated downstream modules powered from its output. This ensures that the outputs of the downstream modules all rise simultaneously during power up. The PTB48560B (3.3 V) has an additional sequenced output, VO Seq, which also rises with the Track voltage. This allows the VO Seq output to power up simultaneously with the outputs from other power modules under the control of Auto-Track.
Whether used to facilitate power-up sequencing, or operated as a stand-alone module, the PTB48560 series includes many other features expected of high-performance dc/dc converter modules. Precise output voltage regulation is ensured with a differential remote sense. Operational features include an input undervoltage lockout (UVLO) and a dual-logic output enable control. Overcurrent and overtemperature protection ensure survival against load faults.
Typical applications include distributed power architectures in both telecom and computing environments, particularly complex digital systems requiring power sequencing of multiple power supply rails.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | 30-W 48-V Input DC/DC Converters w/Auto-Track Sequencing datasheet | Mar 22, 2005 |