Home Power management DC/DC power modules Power modules (integrated inductor)
PTH03010W is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device.
TPSM8287A15 ACTIVE 6V input, 15A parallelable DC/DC buck module with I2C frequency synchronization and remote sense Smaller module and smaller total BOM with improved characteristics and less input/output capacitance required

Product details

Rating Catalog Topology Buck Iout (max) (A) 15 Vin (max) (V) 3.65 Vin (min) (V) 2.95 Vout (max) (V) 2.5 Vout (min) (V) 0.8 Features Enable, Tracking Operating temperature range (°C) -40 to 85 Type Module Duty cycle (max) (%) 100 Control mode Voltage mode Switching frequency (min) (kHz) 275 Switching frequency (max) (kHz) 325
Rating Catalog Topology Buck Iout (max) (A) 15 Vin (max) (V) 3.65 Vin (min) (V) 2.95 Vout (max) (V) 2.5 Vout (min) (V) 0.8 Features Enable, Tracking Operating temperature range (°C) -40 to 85 Type Module Duty cycle (max) (%) 100 Control mode Voltage mode Switching frequency (min) (kHz) 275 Switching frequency (max) (kHz) 325
DIPMODULE (EUJ) 10 600.846 mm² (35.85 mm × 16.76 mm) DIPMODULE (EUH) 10 600.1756 mm² (35.81 mm × 16.76 mm)
  • Up to 15-A Output Current
  • 3.3-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 2.5 V)
  • Efficiencies up to 95%
  • 125 W/in³ Power Density
  • On/Off Inhibit
  • Output Voltage Sense
  • Pre-Bias Startup
  • Output Over-Current Protection (Non-Latching, Auto-Reset)
  • Auto-Track™ Sequencing
  • Margin Up/Down Controls
  • Under-Voltage Lockout
  • Operating Temp: –40 to +85°C
  • DSP Compatible Output Voltages
  • Safety Agency Approvals: UL 1950, CSA 22.2 950, EN60950 VDE (Pending)
  • Point-of-load Alliance (POLA) Compatible

  • Up to 15-A Output Current
  • 3.3-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 2.5 V)
  • Efficiencies up to 95%
  • 125 W/in³ Power Density
  • On/Off Inhibit
  • Output Voltage Sense
  • Pre-Bias Startup
  • Output Over-Current Protection (Non-Latching, Auto-Reset)
  • Auto-Track™ Sequencing
  • Margin Up/Down Controls
  • Under-Voltage Lockout
  • Operating Temp: –40 to +85°C
  • DSP Compatible Output Voltages
  • Safety Agency Approvals: UL 1950, CSA 22.2 950, EN60950 VDE (Pending)
  • Point-of-load Alliance (POLA) Compatible

The PTH03010 series of non-isolated power modules are small in size but big on performance and flexibility. Their high output current, compact footprint, and industry-leading features offers system designers a versatile module for powering complex multi-processor digital systems.

The series employs double-sided surface mount construction and provides high-performance step-downpowerconversion for up to 15 A of output current from a 3.3-V input bus voltage. The output voltage of the PTH03010W can be set to any value over the range, 0.8 V to 2.5 V, using a single resistor.

This series also includes Auto-Track™. Auto-Track simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down.

Other operating features include an on/off inhibit, output voltage adjust (trim), and margin up/down controls. To ensure tight load regulation, an output voltage sense is also provided. A non-latching over-current trip serves as load fault protection.

Target applications include complex multi-voltage, multi-processor systems that incorporate the industry’s high-speed DSPs, micro-processors and bus drivers.

The PTH03010 series of non-isolated power modules are small in size but big on performance and flexibility. Their high output current, compact footprint, and industry-leading features offers system designers a versatile module for powering complex multi-processor digital systems.

The series employs double-sided surface mount construction and provides high-performance step-downpowerconversion for up to 15 A of output current from a 3.3-V input bus voltage. The output voltage of the PTH03010W can be set to any value over the range, 0.8 V to 2.5 V, using a single resistor.

This series also includes Auto-Track™. Auto-Track simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down.

Other operating features include an on/off inhibit, output voltage adjust (trim), and margin up/down controls. To ensure tight load regulation, an output voltage sense is also provided. A non-latching over-current trip serves as load fault protection.

Target applications include complex multi-voltage, multi-processor systems that incorporate the industry’s high-speed DSPs, micro-processors and bus drivers.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet PTH03010: 15 A, 3.3-V Input Non-Isolated Wide-Output Adjust Power Modules datasheet (Rev. C) Jan 7, 2004

Ordering & quality