Home Power management DC/DC power modules Power modules (integrated inductor)

PTV08040W

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 50 Vin (max) (V) 14 Vin (min) (V) 8 Vout (max) (V) 3.6 Vout (min) (V) 0.8 Features Enable, Tracking Operating temperature range (°C) -40 to 85 Type Module Duty cycle (max) (%) 100 Control mode Voltage mode Switching frequency (min) (kHz) 900 Switching frequency (max) (kHz) 1200
Rating Catalog Topology Buck Iout (max) (A) 50 Vin (max) (V) 14 Vin (min) (V) 8 Vout (max) (V) 3.6 Vout (min) (V) 0.8 Features Enable, Tracking Operating temperature range (°C) -40 to 85 Type Module Duty cycle (max) (%) 100 Control mode Voltage mode Switching frequency (min) (kHz) 900 Switching frequency (max) (kHz) 1200
SIPMODULE (EAN) 21 562.8366 mm² (— mm × — mm)
  • 50-A Output Current
  • 8-V to 14-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 3.6 V)
  • Efficiencies up to 95%
  • On/Off Inhibit
  • Differential Output Sense
  • Output Overcurrent Protection
    (Nonlatching, Auto-Reset)
  • Overtemperature Protection
  • Auto-Track™ Sequencing
  • Start Up Into Output Prebias
  • Operating Temperature: –40°C to 85°C
  • Multi-Phase, Switch-Mode Topology
  • Programmable Undervoltage Lockout (UVLO)
  • Safety Agency Approvals: (Pending)
    UL/IEC/CSA-22.2 60950-1
  • APPLICATIONS
    • Advanced Computing and Server Applications

Auto-Track, TMS320 are trademarks of Texas Instruments.

  • 50-A Output Current
  • 8-V to 14-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 3.6 V)
  • Efficiencies up to 95%
  • On/Off Inhibit
  • Differential Output Sense
  • Output Overcurrent Protection
    (Nonlatching, Auto-Reset)
  • Overtemperature Protection
  • Auto-Track™ Sequencing
  • Start Up Into Output Prebias
  • Operating Temperature: –40°C to 85°C
  • Multi-Phase, Switch-Mode Topology
  • Programmable Undervoltage Lockout (UVLO)
  • Safety Agency Approvals: (Pending)
    UL/IEC/CSA-22.2 60950-1
  • APPLICATIONS
    • Advanced Computing and Server Applications

Auto-Track, TMS320 are trademarks of Texas Instruments.

The PTV08040W is a high-performance 50-A rated, non-isolated, power module, that uses the latest multi-phase switched-mode topology. This provides a small, ready-to-use module, that can power the most densely populated multiprocessor systems. The PTV08040W is produced in a 21-pin, single in-line pin (SIP) package. The SIP footprint minimizes board space, and offers an alternate package option for space conscious applications. The modules use double-sided surface mount construction to provide a low profile and compact footprint.

Operating from an input voltage range of 8 V to 14 V, the PTV08040W requires a single resistor to set the output voltage to any value over the range, 0.8 V to 3.6 V. The wide input voltage range makes the PTV08040W particularly suitable for advanced computing and server applications that utilize a loosely regulated intermediate distribution bus of 8 V to 14 V.

The PTV08040W incorporates Auto-Track™ sequencing. The Auto-Track feature of the PTH and PTV family allows the outputs of multiple modules to track a common voltage during power up and power down transitions. This simplifies power up and power down supply-voltage sequencing in a power supply system.

The module incorporates a comprehensive list of features. They include on/off inhibit, a differential remote output voltage sense which ensures tight load regulation, and an output overcurrent and overtemperature shutdown to protect against load faults. The programmable undervoltage lockout allows the turn-on and turn-off voltage thresholds to be customized.

The PTV08040W is a high-performance 50-A rated, non-isolated, power module, that uses the latest multi-phase switched-mode topology. This provides a small, ready-to-use module, that can power the most densely populated multiprocessor systems. The PTV08040W is produced in a 21-pin, single in-line pin (SIP) package. The SIP footprint minimizes board space, and offers an alternate package option for space conscious applications. The modules use double-sided surface mount construction to provide a low profile and compact footprint.

Operating from an input voltage range of 8 V to 14 V, the PTV08040W requires a single resistor to set the output voltage to any value over the range, 0.8 V to 3.6 V. The wide input voltage range makes the PTV08040W particularly suitable for advanced computing and server applications that utilize a loosely regulated intermediate distribution bus of 8 V to 14 V.

The PTV08040W incorporates Auto-Track™ sequencing. The Auto-Track feature of the PTH and PTV family allows the outputs of multiple modules to track a common voltage during power up and power down transitions. This simplifies power up and power down supply-voltage sequencing in a power supply system.

The module incorporates a comprehensive list of features. They include on/off inhibit, a differential remote output voltage sense which ensures tight load regulation, and an output overcurrent and overtemperature shutdown to protect against load faults. The programmable undervoltage lockout allows the turn-on and turn-off voltage thresholds to be customized.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 50-A, 8-V to 14-V Input Non-Isolated Wide-Output Adjust Vertical Power Module datasheet (Rev. B) Jan 7, 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SIPMODULE (EAN) 21 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos