Home Power management Voltage references Series voltage references

REF2912

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW REF30E ACTIVE 15 ppm°/C drift, 27uA Iq in SOT-23-3 package series voltage reference REF30E has 6x better temperature drift, 20x better initial accuracy, and lower quiescent current.

Product details

Rating Catalog VO (V) 1.25 Temp coeff (max) (ppm/°C) 100 Initial accuracy (max) (%) 2 Iout/Iz (max) (mA) 25 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Iq (typ) (mA) 0.042 LFN 0.1 to 10 Hz (typ) (µVPP) 14 Operating temperature range (°C) -40 to 125
Rating Catalog VO (V) 1.25 Temp coeff (max) (ppm/°C) 100 Initial accuracy (max) (%) 2 Iout/Iz (max) (mA) 25 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Iq (typ) (mA) 0.042 LFN 0.1 to 10 Hz (typ) (µVPP) 14 Operating temperature range (°C) -40 to 125
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm)
  • MicroSIZE Package: SOT-23
  • Low Dropout: 1 mV
  • High Output Current: 25 mA
  • Low Temperature Drift: Maximum of 100 ppm/°C
  • High Accuracy: 2%
  • Low IQ: Maximum of 50 µA
  • MicroSIZE Package: SOT-23
  • Low Dropout: 1 mV
  • High Output Current: 25 mA
  • Low Temperature Drift: Maximum of 100 ppm/°C
  • High Accuracy: 2%
  • Low IQ: Maximum of 50 µA

The REF29xx is a precision, low-power, low-voltage dropout voltage reference family available in a tiny 3‑pin SOT-23 package.

The small size and low power consumption (50 µA maximum) of the REF29xx make it ideal for portable and battery-powered applications. The REF29xx does not require a load capacitor, but it is stable with any capacitive load.

Unloaded, the REF29xx can be operated with supplies within 1 mV of output voltage. All models are specified for the wide temperature range, –40°C to 125°C.

The REF29xx is a precision, low-power, low-voltage dropout voltage reference family available in a tiny 3‑pin SOT-23 package.

The small size and low power consumption (50 µA maximum) of the REF29xx make it ideal for portable and battery-powered applications. The REF29xx does not require a load capacitor, but it is stable with any capacitive load.

Unloaded, the REF29xx can be operated with supplies within 1 mV of output voltage. All models are specified for the wide temperature range, –40°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet REF29xx 100 ppm/°C, 50 µA in 3-Pin SOT-23 CMOS Voltage Reference datasheet (Rev. C) PDF | HTML Jun 30, 2016
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML Jan 9, 2024
E-book Tips and tricks for designing with voltage references (Rev. A) May 7, 2021
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
White paper Voltage reference selection basics white paper (Rev. A) Oct 23, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

REF2912 TINA-TI Reference Design

SBVM713.TSC (1871 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF2912 TINA-TI Spice Model

SBVM714.ZIP (9 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos