Home Power management Voltage references Series voltage references

REF31

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW REF30E ACTIVE 15 ppm°/C drift, 27uA Iq in SOT-23-3 package series voltage reference REF30E offers 20% better initial accuracy 70% reduction in power consumption

Product details

Rating Catalog VO (V) 1.25, 2.048, 2.5, 3, 3.3, 4.096 Temp coeff (max) (ppm/°C) 20 Initial accuracy (max) (%) 0.2 Iout/Iz (max) (mA) 10 Vin (min) (V) 2.55 Vin (max) (V) 5.5 Iq (typ) (mA) 0.1 LFN 0.1 to 10 Hz (typ) (µVPP) 33 Operating temperature range (°C) -40 to 125
Rating Catalog VO (V) 1.25, 2.048, 2.5, 3, 3.3, 4.096 Temp coeff (max) (ppm/°C) 20 Initial accuracy (max) (%) 0.2 Iout/Iz (max) (mA) 10 Vin (min) (V) 2.55 Vin (max) (V) 5.5 Iq (typ) (mA) 0.1 LFN 0.1 to 10 Hz (typ) (µVPP) 33 Operating temperature range (°C) -40 to 125
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm) — (—) See data sheet
  • Microsize package: SOT23-3
  • Low dropout: 5mV
  • High output current: ±10mA
  • High accuracy: 0.2% maximum
  • Low IQ: 115µA maximum
  • Excellent specified drift performance:
    • 15ppm/°C (maximum) from 0°C to +70°C
    • 20ppm/°C (maximum) from –40°C to +125°C
  • Microsize package: SOT23-3
  • Low dropout: 5mV
  • High output current: ±10mA
  • High accuracy: 0.2% maximum
  • Low IQ: 115µA maximum
  • Excellent specified drift performance:
    • 15ppm/°C (maximum) from 0°C to +70°C
    • 20ppm/°C (maximum) from –40°C to +125°C

The REF31xx is a family of precision, low power, low dropout, series voltage references available in the tiny 3-pin SOT-23 package.

The small size and low power consumption of the device (100µA typical) are designed for portable and battery-powered applications. The REF31xx does not require a load capacitor and can sink or source up to 10mA of output current.

Unloaded, the REF31xx can operate on supplies down to 5mV above the output voltage. All models are specified for the wide temperature range from –40°C to +125°C.

The REF31xx is a family of precision, low power, low dropout, series voltage references available in the tiny 3-pin SOT-23 package.

The small size and low power consumption of the device (100µA typical) are designed for portable and battery-powered applications. The REF31xx does not require a load capacitor and can sink or source up to 10mA of output current.

Unloaded, the REF31xx can operate on supplies down to 5mV above the output voltage. All models are specified for the wide temperature range from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet REF31xx 15ppm/°C Maximum, 100µA, SOT-23 Series Voltage Reference datasheet (Rev. E) PDF | HTML Apr 9, 2026
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML Jan 9, 2024
E-book Tips and tricks for designing with voltage references (Rev. A) May 7, 2021
Application brief Voltage Reference Solutions in Motor Control Drives Jul 29, 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
White paper Voltage reference selection basics white paper (Rev. A) Oct 23, 2018
Analog design Journal Getting the most out of your instrumentation amplifier design Oct 10, 2005
Application note High-Voltage Signal Conditioning for Differential ADCs Jun 14, 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

REF3120 PSpice Model

SBVC006.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

REF3120 TINA-TI Reference Design (Rev. A)

SBVC007 (16 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF3120 TINA-TI Spice Model

SBVM005.TSM (5 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian
— (—)

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos