Home Power management Voltage references Series voltage references

REF33

ACTIVE

Product details

Rating Catalog VO (V) 1.25, 1.8, 2, 2.5, 3, 3.3 Temp coeff (max) (ppm/°C) 30 Initial accuracy (max) (%) 0.15 Iout/Iz (max) (mA) 5 Vin (min) (V) 1.7 Vin (max) (V) 5.5 Iq (typ) (mA) 0.0039 TI functional safety category Functional Safety-Capable LFN 0.1 to 10 Hz (typ) (µVPP) 35 Operating temperature range (°C) -40 to 125
Rating Catalog VO (V) 1.25, 1.8, 2, 2.5, 3, 3.3 Temp coeff (max) (ppm/°C) 30 Initial accuracy (max) (%) 0.15 Iout/Iz (max) (mA) 5 Vin (min) (V) 1.7 Vin (max) (V) 5.5 Iq (typ) (mA) 0.0039 TI functional safety category Functional Safety-Capable LFN 0.1 to 10 Hz (typ) (µVPP) 35 Operating temperature range (°C) -40 to 125
— (—) — See data sheet
  • Microsize packages: SC70-3, SOT-23-3, UQFN-8
  • Low supply current: 3.9µA (typical)
  • Extremely low dropout voltage: 110mV (typical)
  • High output current: ±5mA
  • Low temperature drift: 30ppm/°C (maximum)
  • High initial accuracy: ±0.15% (maximum)
  • 0.1Hz to 10Hz noise: 35µVPP (REF3312)
  • Voltage options: 1.2V, 1.8V, 2.5V, 3V, 3.3V
  • Microsize packages: SC70-3, SOT-23-3, UQFN-8
  • Low supply current: 3.9µA (typical)
  • Extremely low dropout voltage: 110mV (typical)
  • High output current: ±5mA
  • Low temperature drift: 30ppm/°C (maximum)
  • High initial accuracy: ±0.15% (maximum)
  • 0.1Hz to 10Hz noise: 35µVPP (REF3312)
  • Voltage options: 1.2V, 1.8V, 2.5V, 3V, 3.3V

The REF33xx is a low-power, precision, low-dropout voltage reference family available in tiny SC70-3 and SOT-23-3 packages, and in a 1.5mm × 1.5mm UQFN-8 package. Small size and low power consumption (5µA maximum) make the REF33xx ideal for a wide variety of portable and battery-powered applications.

The REF33xx can be operated at a supply voltage 180mV above the specified output voltage under normal load conditions, with the exception of the REF3312, which has a minimum supply voltage of 1.7V. All models are specified for the wide temperature range of –40°C to +125°C.

The REF33xx is a low-power, precision, low-dropout voltage reference family available in tiny SC70-3 and SOT-23-3 packages, and in a 1.5mm × 1.5mm UQFN-8 package. Small size and low power consumption (5µA maximum) make the REF33xx ideal for a wide variety of portable and battery-powered applications.

The REF33xx can be operated at a supply voltage 180mV above the specified output voltage under normal load conditions, with the exception of the REF3312, which has a minimum supply voltage of 1.7V. All models are specified for the wide temperature range of –40°C to +125°C.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

REF3312 PSpice Model (Rev. A)

SBOM230A.ZIP (55 KB) - PSpice model
Supported products & hardware
Simulation model

REF3312 TINA-TI Reference Design (Rev. A)

SBOM231A.TSC (89 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF3318 PSpice Model (Rev. B)

SBOM233B.ZIP (36 KB) - PSpice model
Supported products & hardware
Simulation model

REF3318 TINA-TI Reference Design (Rev. A)

SBOM234A.TSC (94 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF3318 TINA-TI Spice Model (Rev. A)

SBOM235A.ZIP (6 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF3320 PSpice Model (Rev. A)

SBOM236A.ZIP (36 KB) - PSpice model
Supported products & hardware
Simulation model

REF3320 TINA-TI Reference Design (Rev. A)

SBOM237A.TSC (93 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF3320 TINA-TI Spice Model (Rev. A)

SBOM238A.ZIP (6 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF3325 PSpice Model (Rev. A)

SBOM239A.ZIP (36 KB) - PSpice model
Supported products & hardware
Simulation model

REF3325 TINA-TI Reference Design (Rev. A)

SBOM240A.TSC (93 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF3325 TINA-TI Spice Model (Rev. A)

SBOM241A.ZIP (6 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF3330 PSpice Model (Rev. A)

SBOM242A.ZIP (36 KB) - PSpice model
Supported products & hardware
Simulation model

REF3330 TINA-TI Reference Design (Rev. A)

SBOM243A.TSC (106 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF3330 TINA-TI Spice Model (Rev. A)

SBOM244A.ZIP (6 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF3333 PSpice Model (Rev. A)

SBOM245A.ZIP (36 KB) - PSpice model
Supported products & hardware
Simulation model

REF3333 TINA-TI Reference Design (Rev. A)

SBOM246A.TSC (107 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF3333 TINA-TI Spice Model (Rev. A)

SBOM247A.ZIP (6 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
— (—) —

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos