Home Power management Voltage references Series voltage references

REF34

ACTIVE

Product details

Rating Catalog VO (V) 2.5, 3, 3.3, 4.096, 5 Temp coeff (max) (ppm/°C) 6 Initial accuracy (max) (%) 0.05 Features 4-wire output, Enable pin Iout/Iz (max) (mA) 10 Vin (min) (V) 2.55 Vin (max) (V) 12 Iq (typ) (mA) 0.072, 72 LFN 0.1 to 10 Hz (typ) (µVPP) 12.5 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 2.5
Rating Catalog VO (V) 2.5, 3, 3.3, 4.096, 5 Temp coeff (max) (ppm/°C) 6 Initial accuracy (max) (%) 0.05 Features 4-wire output, Enable pin Iout/Iz (max) (mA) 10 Vin (min) (V) 2.55 Vin (max) (V) 12 Iq (typ) (mA) 0.072, 72 LFN 0.1 to 10 Hz (typ) (µVPP) 12.5 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 2.5
— (—) See data sheet
  • Initial accuracy: ±0.05% (maximum)
  • Temperature coefficient: 6ppm/°C (maximum)
  • Operating temperature range: −40°C to +125°C
  • Output current: ±10mA
  • Low quiescent current: 95µA (maximum)
  • Ultra-low zero load dropout voltage: 100mV (maximum)
  • Wide input voltage: 12V
  • Output 1/f noise (0.1Hz to 10Hz): 3.8µVp-p/V
  • Excellent long-term stability 25ppm/1000hrs
  • Multiple small footprint 6-pin SOT-23 package pinouts: REF34xx and REF34xxT
  • Initial accuracy: ±0.05% (maximum)
  • Temperature coefficient: 6ppm/°C (maximum)
  • Operating temperature range: −40°C to +125°C
  • Output current: ±10mA
  • Low quiescent current: 95µA (maximum)
  • Ultra-low zero load dropout voltage: 100mV (maximum)
  • Wide input voltage: 12V
  • Output 1/f noise (0.1Hz to 10Hz): 3.8µVp-p/V
  • Excellent long-term stability 25ppm/1000hrs
  • Multiple small footprint 6-pin SOT-23 package pinouts: REF34xx and REF34xxT

The REF34xx device is a low temperature drift (6ppm/°C), low-power, high-precision CMOS voltage reference, featuring ±0.05% initial accuracy, low operating current with power consumption less than 95µA. This device also offers very low output noise of 3.8µVp-p /V, which enables its ability to maintain high signal integrity with high-resolution data converters in noise critical systems. With a small SOT-23 package, REF34xx offers enhanced specifications and pin-to-pin replacement for MAX607x, ADR34xx and LT1790 (REF34xxT, no EN pin). The REF34xx family is compatible to most of the ADC and DAC such as ADS1287, DAC8802 and ADS1112.

Stability and system reliability are further improved by the low output-voltage hysteresis of the device and low long-term output voltage drift. Furthermore, the small size and low operating current of the devices (95µA) benefit portable and battery-powered applications.

REF34xx is specified for the wide temperature range of −40°C to +125°C.

The REF34xx device is a low temperature drift (6ppm/°C), low-power, high-precision CMOS voltage reference, featuring ±0.05% initial accuracy, low operating current with power consumption less than 95µA. This device also offers very low output noise of 3.8µVp-p /V, which enables its ability to maintain high signal integrity with high-resolution data converters in noise critical systems. With a small SOT-23 package, REF34xx offers enhanced specifications and pin-to-pin replacement for MAX607x, ADR34xx and LT1790 (REF34xxT, no EN pin). The REF34xx family is compatible to most of the ADC and DAC such as ADS1287, DAC8802 and ADS1112.

Stability and system reliability are further improved by the low output-voltage hysteresis of the device and low long-term output voltage drift. Furthermore, the small size and low operating current of the devices (95µA) benefit portable and battery-powered applications.

REF34xx is specified for the wide temperature range of −40°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 16
Top documentation Type Title Format options Date
* Data sheet REF34xx Low-Drift, Low-Power, Small-Footprint Series Voltage Reference datasheet (Rev. G) PDF | HTML Apr 6, 2026
Application note Precision Current Sources and Sinks Using Voltage References (Rev. A) PDF | HTML Apr 15, 2026
Technical article Accurately measure vital signs with low Iq and a small form factor (Rev. B) PDF | HTML Apr 18, 2024
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML Jan 9, 2024
E-book Tips and tricks for designing with voltage references (Rev. A) May 7, 2021
Application note Long-Term Drift in Voltage References PDF | HTML Mar 25, 2021
White paper Simplifying Signal Chain Design for High Performance in Small Systems Oct 22, 2020
Application note Low-Noise Negative Reference Design with REF5025 Dec 1, 2019
Application brief Voltage Reference Solutions in Motor Control Drives Jul 29, 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
White paper Voltage reference selection basics white paper (Rev. A) Oct 23, 2018
Application brief Choosing the Right Voltage Reference for Your Automotive Application Jul 17, 2018
Application brief Level Shifting Signals With Differential Amplifiers (Rev. A) Apr 2, 2018
Technical article How to ensure precision in automated processes PDF | HTML Nov 7, 2017
Analog design Journal How the voltage reference affects performance, Part 1 May 1, 2009
Analog design Journal Getting the most out of your instrumentation amplifier design Oct 10, 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

PSEMTHR24EVM-081 — Mother board for 24-port IEEE 802.3bt ready PSE system

PSEMTHR24EVM-081 is the base board for the TPS23881 and TPS23882 PSE controllers. This board contains 24 2-Pair / 4-Pair ports that can that can be used to send up to 30W/port for IEEE 802.3at applications and up to 90W/port for IEEE 802.3bt applications.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

REF3425 TINA-TI Reference Design

SBAM336.TSC (80 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF3425 TINA-TI Spice Model

SBAM421.ZIP (21 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF3430 TINA-TI Reference Design

SBAM353.TSC (77 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF3430 TINA-TI Spice Model

SBAM352.ZIP (22 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF3433 TINA-TI Reference Design

SBAM354.TSC (81 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF3433 TINA-TI Spice Model

SBAM355.ZIP (21 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF3440 TINA-TI Reference Design

SBAM376.TSC (79 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF3440 TINA-TI Spice Model

SBAM377.ZIP (21 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF3450 TINA-TI Reference Design

SBAM378.TSC (1519 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF3450 TINA-TI Spice Model

SBAM379.ZIP (19 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
— (—)

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos