Home Power management Voltage references Series voltage references

REF3430-EP

ACTIVE

Product details

Rating HiRel Enhanced Product VO (V) 3 Temp coeff (max) (ppm/°C) 6 Initial accuracy (max) (%) 0.05 Features 4-wire output, Enable pin Iout/Iz (max) (mA) 10 Vin (min) (V) 2.55 Vin (max) (V) 12 Iq (typ) (mA) 0.072 LFN 0.1 to 10 Hz (typ) (µVPP) 15 Operating temperature range (°C) -55 to 125 Shutdown current (ISD) (typ) (µA) 2.5
Rating HiRel Enhanced Product VO (V) 3 Temp coeff (max) (ppm/°C) 6 Initial accuracy (max) (%) 0.05 Features 4-wire output, Enable pin Iout/Iz (max) (mA) 10 Vin (min) (V) 2.55 Vin (max) (V) 12 Iq (typ) (mA) 0.072 LFN 0.1 to 10 Hz (typ) (µVPP) 15 Operating temperature range (°C) -55 to 125 Shutdown current (ISD) (typ) (µA) 2.5
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Initial accuracy: ±0.05% (maximum)
  • Temperature coefficient: 10 ppm/°C (maximum)
  • Output current: ±10 mA
  • Low quiescent current: 95 µA (maximum)
  • Wide input voltage: 12 V
  • Output 1/f noise (0.1 Hz to 10 Hz): 3.8 µVPP/V
  • Small footprint 6-pin SOT-23 package
  • Excellent long-term stability 25 ppm/1000 hrs
  • Supports defense, aerospace, and medical applications:
    • Controlled baseline
    • One assembly/test site
    • One fabrication site
    • Available extended (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability
  • Initial accuracy: ±0.05% (maximum)
  • Temperature coefficient: 10 ppm/°C (maximum)
  • Output current: ±10 mA
  • Low quiescent current: 95 µA (maximum)
  • Wide input voltage: 12 V
  • Output 1/f noise (0.1 Hz to 10 Hz): 3.8 µVPP/V
  • Small footprint 6-pin SOT-23 package
  • Excellent long-term stability 25 ppm/1000 hrs
  • Supports defense, aerospace, and medical applications:
    • Controlled baseline
    • One assembly/test site
    • One fabrication site
    • Available extended (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability

The REF34xx-EP device is a low temperature drift
(10 ppm/°C), low-power, high-precision CMOS voltage reference, featuring ±0.05% initial accuracy, low operating current with power consumption less than 95 µA. This device also offers very low output noise of 3.8 µVp-p/V, which enables its ability to maintain high signal integrity with high-resolution data converters in noise critical systems. With a small SOT-23 package, REF34xx-EP offers enhanced specifications and pin-to-pin replacement for MAX607x and ADR34xx. The REF34xx-EP family is compatible to most ADC and DAC.

Stability and system reliability are further improved by the low output-voltage hysteresis of the device and low long-term output voltage drift. The small size and low operating current of the devices (95 µA) can benefit portable and battery-powered applications.

REF34xx-EP is specified for the wide temperature range of –55°C to 125°C. Contact the TI sales representative for additional voltage options.

The REF34xx-EP device is a low temperature drift
(10 ppm/°C), low-power, high-precision CMOS voltage reference, featuring ±0.05% initial accuracy, low operating current with power consumption less than 95 µA. This device also offers very low output noise of 3.8 µVp-p/V, which enables its ability to maintain high signal integrity with high-resolution data converters in noise critical systems. With a small SOT-23 package, REF34xx-EP offers enhanced specifications and pin-to-pin replacement for MAX607x and ADR34xx. The REF34xx-EP family is compatible to most ADC and DAC.

Stability and system reliability are further improved by the low output-voltage hysteresis of the device and low long-term output voltage drift. The small size and low operating current of the devices (95 µA) can benefit portable and battery-powered applications.

REF34xx-EP is specified for the wide temperature range of –55°C to 125°C. Contact the TI sales representative for additional voltage options.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet REF34xx-EP Low-Drift, Low-Power, Small-Footprint Series Voltage Reference datasheet (Rev. B) PDF | HTML Apr 18, 2019
* Radiation & reliability report REF34xx-EP Reliability Report Jan 29, 2019
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML Jan 9, 2024
E-book Tips and tricks for designing with voltage references (Rev. A) May 7, 2021
Application note Long-Term Drift in Voltage References PDF | HTML Mar 25, 2021
White paper Simplifying Signal Chain Design for High Performance in Small Systems Oct 22, 2020
Application note Low-Noise Negative Reference Design with REF5025 Dec 1, 2019
Application brief Voltage Reference Solutions in Motor Control Drives Jul 29, 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
White paper Voltage reference selection basics white paper (Rev. A) Oct 23, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

REF3425 TINA-TI Reference Design

SBAM336.TSC (80 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF3430 TINA-TI Reference Design

SBAM353.TSC (77 KB) - TINA-TI reference design
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos