Home Power management Voltage references Series voltage references

REF5020-EP

ACTIVE

Product details

Rating HiRel Enhanced Product VO (V) 2.048 Temp coeff (max) (ppm/°C) 3 Initial accuracy (max) (%) 0.05 Features TRIM/NR pin Iout/Iz (max) (mA) 10 Vin (min) (V) 2.7 Vin (max) (V) 18 Iq (typ) (mA) 0.8 LFN 0.1 to 10 Hz (typ) (µVPP) 6 Operating temperature range (°C) -55 to 125
Rating HiRel Enhanced Product VO (V) 2.048 Temp coeff (max) (ppm/°C) 3 Initial accuracy (max) (%) 0.05 Features TRIM/NR pin Iout/Iz (max) (mA) 10 Vin (min) (V) 2.7 Vin (max) (V) 18 Iq (typ) (mA) 0.8 LFN 0.1 to 10 Hz (typ) (µVPP) 6 Operating temperature range (°C) -55 to 125
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Low Temperature Drift:
    5 ppm/°C (Maximum)
  • High Accuracy:
    0.08% (Maximum)
  • Low Noise: 3 µVPP/V
  • High Output Current: ±10 mA
  • Available in Military (–55°C to 125°C)
    Temperature Range(1)
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability
  • APPLICATIONS
    • 16-Bit Data Acquisition Systems
    • ATE Equipment
    • Industrial Process Control
    • Medical Instrumentation
    • Optical Control Systems
    • Precision Instrumentation
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site

(1) Custom temperature ranges available
All other trademarks are the property of their respective owners

  • Low Temperature Drift:
    5 ppm/°C (Maximum)
  • High Accuracy:
    0.08% (Maximum)
  • Low Noise: 3 µVPP/V
  • High Output Current: ±10 mA
  • Available in Military (–55°C to 125°C)
    Temperature Range(1)
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability
  • APPLICATIONS
    • 16-Bit Data Acquisition Systems
    • ATE Equipment
    • Industrial Process Control
    • Medical Instrumentation
    • Optical Control Systems
    • Precision Instrumentation
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site

(1) Custom temperature ranges available
All other trademarks are the property of their respective owners

The REF50xx is a family of low-noise, very low-drift, very high precision voltage references. These references are capable of both sinking and sourcing, and are very robust with regard to line and load changes.

Excellent temperature drift and high accuracy are achieved using proprietary design techniques. These features, combined with very low noise, make the REF50xx family ideal for use in high-precision data acquisition systems.

They are offered in SOIC-8 packages, and are specified from –55°C to 125°C.

The REF50xx is a family of low-noise, very low-drift, very high precision voltage references. These references are capable of both sinking and sourcing, and are very robust with regard to line and load changes.

Excellent temperature drift and high accuracy are achieved using proprietary design techniques. These features, combined with very low noise, make the REF50xx family ideal for use in high-precision data acquisition systems.

They are offered in SOIC-8 packages, and are specified from –55°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* Data sheet REF50xx-EP Low-Noise, Very Low Drift, Precision Voltage Reference datasheet (Rev. B) PDF | HTML Jun 16, 2015
* Radiation & reliability report REF5020MDREP Reliability Report Oct 19, 2011
* VID REF5020-EP VID V6210613 Jun 21, 2016
* VID REF5020-EP VID V6210613 Jun 21, 2016
* VID REF5020-EP VID V6210613 Jun 21, 2016
* VID REF5020-EP VID V6210613 Jun 21, 2016
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML Jan 9, 2024
E-book Tips and tricks for designing with voltage references (Rev. A) May 7, 2021
Application note Long-Term Drift in Voltage References PDF | HTML Mar 25, 2021
Application note Low-Noise Negative Reference Design with REF5025 Dec 1, 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
White paper Voltage reference selection basics white paper (Rev. A) Oct 23, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos