Home Power management Voltage references Series voltage references

REF61

ACTIVE

2.5-V, 8-ppmC high-precision voltage reference with integrated buffer and enable pin

Product details

Rating Catalog VO (V) 2.5, 3, 3.3, 4.096, 4.5, 5 Temp coeff (max) (ppm/°C) 8 Initial accuracy (max) (%) 0.05 Features Integrated low-output impedance buffer Iout/Iz (max) (mA) 4 Vin (min) (V) 3 Vin (max) (V) 5.5 Iq (typ) (mA) 0.82, 820 LFN 0.1 to 10 Hz (typ) (µVPP) 7.5 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 1
Rating Catalog VO (V) 2.5, 3, 3.3, 4.096, 4.5, 5 Temp coeff (max) (ppm/°C) 8 Initial accuracy (max) (%) 0.05 Features Integrated low-output impedance buffer Iout/Iz (max) (mA) 4 Vin (min) (V) 3 Vin (max) (V) 5.5 Iq (typ) (mA) 0.82, 820 LFN 0.1 to 10 Hz (typ) (µVPP) 7.5 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 1
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Excellent temperature drift performance
    • 8ppm/°C (maximum) from –40°C to +125°C
  • Extremely low noise
    • Total noise: 5µVRMS with 47µF capacitor
    • 1/f noise (0.1Hz to 10Hz): 3µVPP/V
  • Integrated ADC drive buffer
    • Low output impedance: < 50mΩ (0kHz to 200kHz)
    • First sample precise to 18 bits with ADS8881
    • Enables burst-mode DAQ systems
  • Low supply current: 820µA
  • Low shutdown current: 1µA
  • High initial accuracy: ±0.05%
  • Very-low noise and distortion
  • Output current drive: ±4mA
  • Programmable short-circuit current
  • Verified to drive REF pin of ADS88xx family of SAR ADCs and ADS127xx family of wideband ΔΣ ADCs
  • Excellent temperature drift performance
    • 8ppm/°C (maximum) from –40°C to +125°C
  • Extremely low noise
    • Total noise: 5µVRMS with 47µF capacitor
    • 1/f noise (0.1Hz to 10Hz): 3µVPP/V
  • Integrated ADC drive buffer
    • Low output impedance: < 50mΩ (0kHz to 200kHz)
    • First sample precise to 18 bits with ADS8881
    • Enables burst-mode DAQ systems
  • Low supply current: 820µA
  • Low shutdown current: 1µA
  • High initial accuracy: ±0.05%
  • Very-low noise and distortion
  • Output current drive: ±4mA
  • Programmable short-circuit current
  • Verified to drive REF pin of ADS88xx family of SAR ADCs and ADS127xx family of wideband ΔΣ ADCs

The REF6000 family of voltage references have an integrated low output impedance buffer that enable the user to directly drive the REF pin of precision data converters, while preserving linearity, distortion, and noise performance. Most precision SAR and Delta-Sigma ADCs, switch binary-weighted capacitors onto the REF pin during the conversion process. To support this dynamic load the output of the voltage reference must be buffered with a low-output impedance (high-bandwidth) buffer. The REF6000 family devices are an excellent choice, but not limited, to drive the REF pin of the ADS88xx family of SAR ADCs, and ADS127xx family of delta-sigma ADCs, as well as other digital-to-analog converters (DACs).

The REF6000 family of voltage references are able to maintain an output voltage within 1LSB (18-bit) with minimal droop, even during the first conversion while driving the REF pin of the ADS8881. This feature is useful in burst-mode, event-triggered, equivalent-time sampling, and variable-sampling-rate data-acquisition systems. The REF61xx variants of REF6000 family specify a maximum temperature drift of just 8ppm/°C and initial accuracy of 0.05% for both the voltage reference and the low output impedance buffer combined. For various temperature drift options in REF6000 family, see the Device Comparison Table.

The REF6000 family of voltage references have an integrated low output impedance buffer that enable the user to directly drive the REF pin of precision data converters, while preserving linearity, distortion, and noise performance. Most precision SAR and Delta-Sigma ADCs, switch binary-weighted capacitors onto the REF pin during the conversion process. To support this dynamic load the output of the voltage reference must be buffered with a low-output impedance (high-bandwidth) buffer. The REF6000 family devices are an excellent choice, but not limited, to drive the REF pin of the ADS88xx family of SAR ADCs, and ADS127xx family of delta-sigma ADCs, as well as other digital-to-analog converters (DACs).

The REF6000 family of voltage references are able to maintain an output voltage within 1LSB (18-bit) with minimal droop, even during the first conversion while driving the REF pin of the ADS8881. This feature is useful in burst-mode, event-triggered, equivalent-time sampling, and variable-sampling-rate data-acquisition systems. The REF61xx variants of REF6000 family specify a maximum temperature drift of just 8ppm/°C and initial accuracy of 0.05% for both the voltage reference and the low output impedance buffer combined. For various temperature drift options in REF6000 family, see the Device Comparison Table.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet REF61xx High-Precision Voltage Reference With Integrated ADC Drive Buffer datasheet (Rev. C) PDF | HTML Jul 23, 2026
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML Jan 9, 2024
E-book Tips and tricks for designing with voltage references (Rev. A) May 7, 2021
Application note Long-Term Drift in Voltage References PDF | HTML Mar 25, 2021
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
White paper Voltage reference selection basics white paper (Rev. A) Oct 23, 2018
White paper Voltage-reference impact on total harmonic distortion Aug 1, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

REF6025EVM-PDK — REF6025 voltage reference evaluation module

The REF6025EVM-PDK is a platform for evaluating the performance of the REF6025 voltage reference. The evaluation kit brings out the burst mode performance of the device which is a key feature of the device.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

REF6125 TINA-TI Reference Design (Rev. A)

SBOM999A.TSC (6486 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF6125 TINA-TI Transient Spice Model (Rev. A)

SBOM998A.ZIP (6 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF6130 TINA-TI Reference Design (Rev. A)

SBOMA00A.TSC (6972 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF6130 TINA-TI Transient Spice Model (Rev. A)

SBOMA01A.ZIP (6 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF6133 TINA-TI Reference Design (Rev. A)

SBOMA03A.TSC (6483 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF6133 TINA-TI Transient Spice Model (Rev. A)

SBOMA02A.ZIP (6 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF6141 TINA-TI Reference Design (Rev. A)

SBOMA05A.TSC (6741 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF6141 TINA-TI Transient Spice Model (Rev. A)

SBOMA04A.ZIP (6 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF6145 TINA-TI Reference Design (Rev. A)

SBOMA07A.TSC (6599 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF6145 TINA-TI Transient Spice Model (Rev. A)

SBOMA06A.ZIP (6 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF6150 TINA-TI Reference Design (Rev. A)

SBOMA08A.TSC (6704 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF6150 TINA-TI Transient Spice Model (Rev. A)

SBOMA09A.ZIP (6 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos