REF7012QFKHT

ACTIVE

Ultra-high-precision voltage reference with low noise and low drift | FKH | 8 | -40 to 125

ACTIVE Custom reel may be available
Same as: REF7012QFKHT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
REACH Affected
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LCCC (FKH) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the REF70

  • Low noise enables precision measurements:
    • 1/f Noise (0.1 Hz to 10 Hz): 0.23 ppm p-p
    • 10 Hz to 1 kHz: 0.35 ppm rms
  • Low temperature drift coefficient:
    • 2 ppm/°C maximum (-40°C to 125°C)
  • High accuracy: ±0.025% maximum
  • Humidity resistant hermetic ceramic package (LCCC)
  • Excellent long-term stability (1k hr): 35 ppm
  • Low dropout: 400 mV
  • Designed for a wide range of applications:
    • Wide input voltage up to 18 V
    • Output current: ±10 mA
    • Voltage options: 1.25 V, 2.5 V, 3 V, 3.3 V, 4.096 V, 5 V
  • Ultra-flexible solution:
    • Stable with 1-µF to 100-µF output low-ESR capacitor
    • High PSRR: 107 dB at 1 kHz
    • Operating temperature range: −40°C to +125°C

Description for the REF70

The REF70 is a family of high precision series voltage references that offers the industry’s lowest noise (0.23 ppm p-p), very low temperature drift coefficient (2 ppm/°C), and high accuracy (±0.025%). The REF70 offers a high PSRR, low drop-out voltage and excellent load and line regulation to help meet strict transient requirements. This combination of precision and features is designed for applications such as test and measurement that demand a precise reference to be paired with precision, high-resolution data converters such as ADS8900B, ADS127L01 and DAC11001A, to achieve optimal performance in the signal chain. The REF70 is also designed for noise-sensitive medical applications such as ultrasound and X-ray to help enable low-noise measurements from the analog front end.

The REF70 family is available in VSSOP and LCCC package options. The LCCC (FKH) package is a hermetically sealed ceramic package that allows for low, long-term drift for applications that require a stable reference over a long time period without calibration.

The REF70 is specified for the wide temperature range of −40°C to +125°C. The wide temperature range enables operation across various industrial applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more