REF80000B1NAJT

ACTIVE

Temperature-controlled buried-Zener reference with 0.05ppm/°C drift and <1ppm stability | NAJ | 20 | -55 to 125

ACTIVE Custom reel may be available
Same as: REF80000B1NAJT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LCCC (NAJ) | 20
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the REF80

  • 7.6V ultra-precision reference with minimal number of external components
  • Ultra-low temperature drift: 0.05ppm/°C
  • Excellent long term stability: 0.3ppm (1k hour to 5k hour)
  • Integrated heater with temperature stable indicator
  • 1/f noise (0.1Hz to 10Hz) : 0.12ppmpk-pk
  • Input Voltage range: 10V to 16.5V
  • Heater supply range: 10V to 42V
  • Hermetically sealed ceramic package (20 pin LCCC)

Description for the REF80

The REF80 is a highly integrated ultra-low drift buried zener precision voltage reference. The REF80 combines a precision 7.6V reference with an internal heater to achieve extremely low temperature drift of 0.05ppm/°C. The integrated heater maintains the internal temperature of the die at a constant set point. This helps the reference voltage stay constant irrespective of ambient temperature variations. The device internal temperature is pre-programmed to eliminate design complexities. This allows for fast design cycles, easy bring up and no dependence on high-cost external precision components.

The REF80 family is available in a 20-pin LCCC package. The LCCC package is a hermetically sealed ceramic package that enables ultra-low long-term stability specification of 0ppm (after setteling), critical for applications that demand a long time period without calibration. The package also offers excellent immunity against humidity variation.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more