Home Power management Voltage references Series voltage references

REF80

ACTIVE

Product details

Rating Catalog VO (V) 7.6 Temp coeff (max) (ppm/°C) 0.19 Features Buried Zener diode Vin (min) (V) 10 Vin (max) (V) 16.5 Iq (typ) (mA) 15 LFN 0.1 to 10 Hz (typ) (µVPP) 1.17 Operating temperature range (°C) -55 to 125
Rating Catalog VO (V) 7.6 Temp coeff (max) (ppm/°C) 0.19 Features Buried Zener diode Vin (min) (V) 10 Vin (max) (V) 16.5 Iq (typ) (mA) 15 LFN 0.1 to 10 Hz (typ) (µVPP) 1.17 Operating temperature range (°C) -55 to 125
LCCC (NAJ) 20 79.0321 mm² (— mm × — mm)
  • 7.6V ultra-precision reference with minimal number of external components
  • Ultra-low temperature drift: 0.05ppm/°C
  • Excellent long term stability: 0.3ppm (1k hour to 5k hour)
  • Integrated heater with temperature stable indicator
  • 1/f noise (0.1Hz to 10Hz) : 0.12ppmpk-pk
  • Input Voltage range: 10V to 16.5V
  • Heater supply range: 10V to 42V
  • Hermetically sealed ceramic package (20 pin LCCC)
  • 7.6V ultra-precision reference with minimal number of external components
  • Ultra-low temperature drift: 0.05ppm/°C
  • Excellent long term stability: 0.3ppm (1k hour to 5k hour)
  • Integrated heater with temperature stable indicator
  • 1/f noise (0.1Hz to 10Hz) : 0.12ppmpk-pk
  • Input Voltage range: 10V to 16.5V
  • Heater supply range: 10V to 42V
  • Hermetically sealed ceramic package (20 pin LCCC)

The REF80 is a highly integrated ultra-low drift buried zener precision voltage reference. The REF80 combines a precision 7.6V reference with an internal heater to achieve extremely low temperature drift of 0.05ppm/°C. The integrated heater maintains the internal temperature of the die at a constant set point. This helps the reference voltage stay constant irrespective of ambient temperature variations. The device internal temperature is pre-programmed to eliminate design complexities. This allows for fast design cycles, easy bring up and no dependence on high-cost external precision components.

The REF80 family is available in a 20-pin LCCC package. The LCCC package is a hermetically sealed ceramic package that enables ultra-low long-term stability specification of 0ppm (after setteling), critical for applications that demand a long time period without calibration. The package also offers excellent immunity against humidity variation.

The REF80 is a highly integrated ultra-low drift buried zener precision voltage reference. The REF80 combines a precision 7.6V reference with an internal heater to achieve extremely low temperature drift of 0.05ppm/°C. The integrated heater maintains the internal temperature of the die at a constant set point. This helps the reference voltage stay constant irrespective of ambient temperature variations. The device internal temperature is pre-programmed to eliminate design complexities. This allows for fast design cycles, easy bring up and no dependence on high-cost external precision components.

The REF80 family is available in a 20-pin LCCC package. The LCCC package is a hermetically sealed ceramic package that enables ultra-low long-term stability specification of 0ppm (after setteling), critical for applications that demand a long time period without calibration. The package also offers excellent immunity against humidity variation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
NEW REF81 PREVIEW Temperature-controlled buried-Zener reference with 0.05ppm/°C drift and <1ppm stability REF81 provides additonal reference outputs for precision data converters

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet REF80 Temperature-Controlled Buried Zener Reference with 0.05ppm/°C Drift and < 1ppm Stability datasheet (Rev. A) PDF | HTML Mar 27, 2025
Technical article The benefits of extreme precision from buried Zener technology in calibration (Rev. B) PDF | HTML Sep 26, 2025
Certificate REF8EVM EU Declaration of Conformity (DoC) Jul 18, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

REF8EVM — REF80 evaluation module

The REF8EVM is a precision voltage reference evaluation module that demonstrates the performance of high precision series reference device (REF80) and its internal heater from Texas Instruments (TI). The REF80 is a family of low drift, and low noise buried zener, internal heater compensated voltage (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
LCCC (NAJ) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos