Home Power management Voltage references Series voltage references
NEW

REF81

PREVIEW

Product details

Rating Catalog VO (V) 2.5, 4.096, 5, 8.192, 10 Temp coeff (max) (ppm/°C) 0.2 Features Buried Zener diode, Integrated heater Vin (min) (V) 10 Vin (max) (V) 16.5 Iq (typ) (mA) 17 LFN 0.1 to 10 Hz (typ) (µVPP) 0.825 Operating temperature range (°C) 0 to 70
Rating Catalog VO (V) 2.5, 4.096, 5, 8.192, 10 Temp coeff (max) (ppm/°C) 0.2 Features Buried Zener diode, Integrated heater Vin (min) (V) 10 Vin (max) (V) 16.5 Iq (typ) (mA) 17 LFN 0.1 to 10 Hz (typ) (µVPP) 0.825 Operating temperature range (°C) 0 to 70
LCCC (NAJ) 20 79.0321 mm² (— mm × — mm)
  • Buried zener core 7.6V output
  • Industry standard fixed output voltage
    • 1X gain: 2.5V, 4.096V, 5V
    • 2X gain: 5V, 8.192V, 10V
  • No external buffer for 1X and 2X gain output
  • Industry standard fixed output initial accuracy
    • 1X gain: ±0.05%
    • 2X gain: ±0.1%
  • Ultra-low temperature drift: 0.05ppm/°C
  • Operating temperature range: 0°C to 70°C
  • Excellent long term stability: 0.3ppm (1khr to 5khr)
  • 1/f noise (0.1Hz to 10Hz) : 0.12ppmpk-pk
  • Integrated heater with temperature stable indicator
  • Input Voltage range: 10V to 16.5V
  • Heater supply range: 10V to 42V
  • Hermetically sealed ceramic package (20-pin LCCC)
  • Buried zener core 7.6V output
  • Industry standard fixed output voltage
    • 1X gain: 2.5V, 4.096V, 5V
    • 2X gain: 5V, 8.192V, 10V
  • No external buffer for 1X and 2X gain output
  • Industry standard fixed output initial accuracy
    • 1X gain: ±0.05%
    • 2X gain: ±0.1%
  • Ultra-low temperature drift: 0.05ppm/°C
  • Operating temperature range: 0°C to 70°C
  • Excellent long term stability: 0.3ppm (1khr to 5khr)
  • 1/f noise (0.1Hz to 10Hz) : 0.12ppmpk-pk
  • Integrated heater with temperature stable indicator
  • Input Voltage range: 10V to 16.5V
  • Heater supply range: 10V to 42V
  • Hermetically sealed ceramic package (20-pin LCCC)

The REF81 device utilizes precision buried zener core with integrated heater to generate stable 7.6V. The device further integrates precision resistor dividers and a buffer to offer industry standard voltage references to drive precision data converters. Integrated temperature control with an internal heater enables the reference voltage to stay constant irrespective of ambient temperature variations and achieve extremely low temperature drift of 0.05ppm/°C. The integration of control loop, precision resistances, and buffer enables ease of design and eliminates need of external precision components.

The REF81 family is available in a 20-pin LCCC package. The LCCC package is a hermetically sealed ceramic package that enables ultra low long-term stability specification of 1ppm, which is critical for applications that demand a longer operational window without calibration. The package also offers excellent immunity against humidity variation.

The REF81 device utilizes precision buried zener core with integrated heater to generate stable 7.6V. The device further integrates precision resistor dividers and a buffer to offer industry standard voltage references to drive precision data converters. Integrated temperature control with an internal heater enables the reference voltage to stay constant irrespective of ambient temperature variations and achieve extremely low temperature drift of 0.05ppm/°C. The integration of control loop, precision resistances, and buffer enables ease of design and eliminates need of external precision components.

The REF81 family is available in a 20-pin LCCC package. The LCCC package is a hermetically sealed ceramic package that enables ultra low long-term stability specification of 1ppm, which is critical for applications that demand a longer operational window without calibration. The package also offers excellent immunity against humidity variation.

Download View video with transcript Video
Request more information

The full data sheet and other documents are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet REF81 Temperature Controlled Precision Voltage Reference with 0.05ppm/°C Temperature Drift and < 1ppm Stability datasheet (Rev. A) PDF | HTML Jul 10, 2026
Technical article The benefits of extreme precision from buried Zener technology in calibration (Rev. B) PDF | HTML Sep 26, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

REF81EVM — REF81 evaluation module

The REF81EVM is a precision voltage reference evaluation module that demonstrates the performance of high precision series reference device (REF81) and its internal heater. The REF81 is a family of low drift and low noise buried zener and nternal heater compensated voltage reference devices which (...)
Supported products & hardware
Reference design

TIDA-010970 — Low-noise, highly linear digital multimeter and data acquisition signal chain reference design

The target application for this design includes digital multimeters (DMMs) that require ultra-high precision to measure dc signals. This design achieves effective dc accuracy using the ADS127L21B, a high-performance, 24-bit analog-to-digital converter (ADC) with effective linearity. An ultra-low (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
LCCC (NAJ) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos