Product details

Frequency range 134.2 kHz Standard TI protocol Operating temperature range (°C) -25 to 85 Rating Catalog Transmission principle HDX - FSK
Frequency range 134.2 kHz Standard TI protocol Operating temperature range (°C) -25 to 85 Rating Catalog Transmission principle HDX - FSK
XCEPT (TRP) — See data sheet
  • Best-in-class performance through patented half-duplex (HDX) technology
  • Patented transponder tuning provides stable and high read and write performance
  • MPT 1360-bit type
  • ISO 11784 and ISO 11785 compliant
  • Insensitive to almost all nonmetallic materials
  • Best-in-class performance through patented half-duplex (HDX) technology
  • Patented transponder tuning provides stable and high read and write performance
  • MPT 1360-bit type
  • ISO 11784 and ISO 11785 compliant
  • Insensitive to almost all nonmetallic materials

TI 32-mm glass transponders provide superior performance and operate at a resonance frequency of 134.2 kHz. Specific products are compliant to ISO 11784 and ISO 11785 global open standards. TI LF transponders are manufactured with TI’s patented tuning process to provide consistent read and write performance. Before delivery, the transponders undergo complete functional and parametric testing to provide the high quality that customers have come to expect from TI. The transponder is well suited for use in a broad range of applications including, but not limited to, access control, vehicle identification, container tracking, asset management, and waste management applications.

TI 32-mm glass transponders provide superior performance and operate at a resonance frequency of 134.2 kHz. Specific products are compliant to ISO 11784 and ISO 11785 global open standards. TI LF transponders are manufactured with TI’s patented tuning process to provide consistent read and write performance. Before delivery, the transponders undergo complete functional and parametric testing to provide the high quality that customers have come to expect from TI. The transponder is well suited for use in a broad range of applications including, but not limited to, access control, vehicle identification, container tracking, asset management, and waste management applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet RI-TRP-DR2B 32-mm glass transponder datasheet (Rev. E) PDF | HTML Feb 28, 2019
User guide 32-mm Glass-Encapsulated Multipage Transponder Reference Guide (Rev. A) Jun 10, 2016
User guide 32 mm Glass Encapsulated Multipage Transponders (Rev. A) Feb 1, 2008
User guide Multipage, Selective-Addressable, Selective-Addressable (Secured) Transponders Oct 1, 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
XCEPT (TRP) — Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos