Home Power management Supervisor & reset ICs Reset & watchdog ICs

Product details

Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 3.08, 4.63 Features Ease-of-use, Manual reset capable Reset threshold accuracy (%) 3 Iq (typ) (mA) 0.006 Output driver type/reset output Active-low, Open-drain Time delay (ms) 190 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 3.08, 4.63 Features Ease-of-use, Manual reset capable Reset threshold accuracy (%) 3 Iq (typ) (mA) 0.006 Output driver type/reset output Active-low, Open-drain Time delay (ms) 190 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Renewable Energy Grade
  • Precise monitoring of 5V supply voltages
  • Fully specified over temperature
    •   −40°C to +125°C
  • 100 ms minimum Power-On Reset pulse width, 190 ms typical:
    •  Active-Low RESET Open Drain Output
  • RESET Output valid for VCC ≥ 1V
  • Low Supply Current, 6µA typical
  • Power supply transient immunity
  • Compatible with MAX811/812 applications

All trademarks are the property of their respective owners.

  • Renewable Energy Grade
  • Precise monitoring of 5V supply voltages
  • Fully specified over temperature
    •   −40°C to +125°C
  • 100 ms minimum Power-On Reset pulse width, 190 ms typical:
    •  Active-Low RESET Open Drain Output
  • RESET Output valid for VCC ≥ 1V
  • Low Supply Current, 6µA typical
  • Power supply transient immunity
  • Compatible with MAX811/812 applications

All trademarks are the property of their respective owners.

The SM72240 microprocessor supervisory circuit monitors the power supplies in microprocessor and digital systems. It provides a reset to the microprocessor during power-up, power-down, brown-out conditions, and manual reset.

The SM72240 asserts a reset signal whenever the supply decreases below the factory-programmed reset threshold. Reset will be asserted for at least 100ms even after VCC rises above the reset threshold.

The SM72240 has an active-low open-drain RESET output.

The SM72240 is suitable for monitoring 5V. With a low supply current of only 6µA, the SM72240 is ideal for use in portable equipment. The SM72240 is available in the 5-pin SOT-23 package.

The SM72240 microprocessor supervisory circuit monitors the power supplies in microprocessor and digital systems. It provides a reset to the microprocessor during power-up, power-down, brown-out conditions, and manual reset.

The SM72240 asserts a reset signal whenever the supply decreases below the factory-programmed reset threshold. Reset will be asserted for at least 100ms even after VCC rises above the reset threshold.

The SM72240 has an active-low open-drain RESET output.

The SM72240 is suitable for monitoring 5V. With a low supply current of only 6µA, the SM72240 is ideal for use in portable equipment. The SM72240 is available in the 5-pin SOT-23 package.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SM72240 5-Pin Microprocessor Reset Circuit datasheet (Rev. C) Apr 5, 2013

Ordering & quality