SN5407

ACTIVE

Military six-channel, 4.5-V to 5.5-V bipolar buffers with 30-V tolerant open-collector outputs

Product details

Technology family TTL Number of channels 6 IOL (max) (mA) 30 Supply current (max) (µA) 41000 IOH (max) (mA) 0.25 Input type Bipolar Output type Open-collector Features High speed (tpd 10-50ns) Rating Military Operating temperature range (°C) -55 to 125
Technology family TTL Number of channels 6 IOL (max) (mA) 30 Supply current (max) (µA) 41000 IOH (max) (mA) 0.25 Input type Bipolar Output type Open-collector Features High speed (tpd 10-50ns) Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 14 130.4652 mm² (— mm × — mm) LCCC (FK) 20 79.0321 mm² (— mm × — mm) CFP (W) 14 58.023 mm² (— mm × — mm)
  • Convert TTL Voltage Levels to MOS Levels
  • High Sink-Current Capability Design
  • Open-Collector Driver for Indicator Lamps
  • Inputs Fully Compatible With Most TTL Circuits
  • On Products Compliant to MIL-PRF-38535, All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.
  • Convert TTL Voltage Levels to MOS Levels
  • High Sink-Current Capability Design
  • Open-Collector Driver for Indicator Lamps
  • Inputs Fully Compatible With Most TTL Circuits
  • On Products Compliant to MIL-PRF-38535, All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

These TTL hex buffers and drivers feature high-voltage open-collector outputs for interfacing with high-level circuits (such as MOS) or for driving high-current loads (such as lamps or relays), and also are characterized for use as buffers for driving TTL inputs. The SN5407 and SN7407 devices have minimum breakdown voltages of 30 V, and the SN5417 and SN7417 devices have minimum breakdown voltages of 15 V. The maximum sink current is 30 mA for the SN5407 and SN5417 devices and 40 mA for the SN7407 and SN7417 devices.

These devices perform the Boolean function Y = A in positive logic.

These circuits are completely compatible with most TTL families. Inputs are diode clamped to minimize transmission-line effects, which simplifies design. Typical power dissipation is 145 mW, and average propagation delay time is 14 ns.

These TTL hex buffers and drivers feature high-voltage open-collector outputs for interfacing with high-level circuits (such as MOS) or for driving high-current loads (such as lamps or relays), and also are characterized for use as buffers for driving TTL inputs. The SN5407 and SN7407 devices have minimum breakdown voltages of 30 V, and the SN5417 and SN7417 devices have minimum breakdown voltages of 15 V. The maximum sink current is 30 mA for the SN5407 and SN5417 devices and 40 mA for the SN7407 and SN7417 devices.

These devices perform the Boolean function Y = A in positive logic.

These circuits are completely compatible with most TTL families. Inputs are diode clamped to minimize transmission-line effects, which simplifies design. Typical power dissipation is 145 mW, and average propagation delay time is 14 ns.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SNx407 and SNx417 Hex Buffers and Drivers With Open-Collector High-Voltage Outputs datasheet (Rev. H) PDF | HTML Sep 27, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​