SN5472

ACTIVE

Product details

Technology family TTL Input type TTL Output type TTL Operating temperature range (°C) -55 to 125 Rating Military
Technology family TTL Input type TTL Output type TTL Operating temperature range (°C) -55 to 125 Rating Military
CDIP (J) 14 130.4652 mm² (— mm × — mm) CFP (W) 14 58.023 mm² (— mm × — mm)
  • Packages Options Include Plastic and Ceramic DIPs and Ceramic Flat Packages
  • Dependable Texas Instruments Quality and Reliability
  • Packages Options Include Plastic and Ceramic DIPs and Ceramic Flat Packages
  • Dependable Texas Instruments Quality and Reliability

These J-K flip-flops are based on the master-slave principle and each has AND gate inputs for entry into the master section which are controlled by the clock pulse. The clock pulse also regulates the state of the coupling transistors which connect the master and slave sections. The sequence of operation is as follows:

  • 1. Isolate slave from master
  • 2. Enter information from AND gate inputs to master
  • 3. Disable AND gate inputs
  • 4. Transfer information from master to slave

The logical states of the J and K inputs must not be allowed to change when the clock pulse is in a high state.

The SN5472, and the SN54H72 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7472 is characterized for operation from 0°C to 70°C.

These J-K flip-flops are based on the master-slave principle and each has AND gate inputs for entry into the master section which are controlled by the clock pulse. The clock pulse also regulates the state of the coupling transistors which connect the master and slave sections. The sequence of operation is as follows:

  • 1. Isolate slave from master
  • 2. Enter information from AND gate inputs to master
  • 3. Disable AND gate inputs
  • 4. Transfer information from master to slave

The logical states of the J and K inputs must not be allowed to change when the clock pulse is in a high state.

The SN5472, and the SN54H72 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7472 is characterized for operation from 0°C to 70°C.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet AND-Gated J-K Master-Slave Flip-Flops With Preset And Clear datasheet Mar 1, 1988

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​